SOFT-SHIELD 5000 Fabric Over Foam EMI Shielding Gaskets | Product Series

Filter by

    No filters selected

Shape

Height (inch)

Width (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-SHIELD 5000 Fabric Over Foam EMI Shielding Gaskets

SOFT-SHIELD 5000 Fabric Over Foam EMI Shielding Gaskets OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Interface Type: Non-Conductive Pressure Sensitive Acrylic Adhesive
  • Specifications Met: UL 94 V-0
  • Length: 96 inch
  • Carrier Type: Silver Nickel-plated Nylon Rip-stop Fabric
  • Noise Shielding Level: > 90 dB
  • Operating Temperature: -40 to 70 °C
Safety Warning

Full Product Description

Parker Chomerics SOFT-SHIELD® 5000 series highly compressible urethane foam are wrapped in a silver nickel-plated, woven, rip stop nylon jacket and are ideal for commercial electronic enclosure shielding applications. The high reliability construction provides a cost effective alternative to beryllium copper or stainless steel fingerstock EMI gaskets. SOFT-SHIELD® 5000 comes in many thin cross sections, making it a great solution for thin-walled plastic enclosures.

Features and Benefits:
• Low closure required for optimum performance
• Provides shielding effectiveness up to 90 dB from 10 MHz to 10 GHz
• Supplied standard with a pressure sensitive acrylic-based adhesive (PSA)
• Self-terminating jacket means no loose fibers or sharp edges
• No degradation in shielding after 10,000 deflection cycles
• Supplied in standard 8 foot lengths in multiple cross-sections (rectangle, square, D-shape, C-fold, astragal, P-shape, triangle, knife-edge)
• UL 94 V-0 flammability rated
• RoHS and RECH compliant

Typical Applications:
• I/O panels
• Backplanes
• Connectors
• Access panels
• Telecom infrastructure rack and enclosure components
• Servers and desktop PCs
• LCD/PCP large screen TV’s
• Indoor electronics applications

Related Documents

×
Products Shape Height (inch) Width (inch)
82-122-74039-09600 Rectangular 0.02 0.157
82-122-74020-09600 Rectangular 0.039 0.157
82-122-74003-09600 Rectangular 0.039 0.197
82-122-74038-09600 Rectangular 0.039 0.275
82-122-74004-09600 Rectangular 0.039 0.394
82-122-74035-09600 Rectangular 0.059 0.157
82-122-74040-09600 Rectangular 0.062 0.2
82-122-74034-09600 Rectangular 0.071 0.551
82-122-74002-09600 Rectangular 0.079 0.157
82-122-74005-09600 Rectangular 0.079 0.275
82-122-74066-09600 Rectangular 0.079 0.355
82-122-74025-09600 Rectangular 0.079 0.394
82-122-74049-09600 Rectangular 0.079 0.827
82-122-74099-09600 Rectangular 0.09 0.157
82-122-74102-09600 Rectangular 0.098 0.87
82-122-74048-09600 Rectangular 0.118 0.157
82-122-74023-09600 Rectangular 0.125 0.25
82-122-74000-09600 Rectangular 0.125 0.375
82-122-74012-09600 Rectangular 0.125 0.5
82-122-74001-09600 Rectangular 0.125 0.8
82-122-74015-09600 Rectangular 0.13 0.19
82-122-74054-09600 Rectangular 0.2 0.3
82-122-74016-09600 Rectangular 0.25 0.375
82-122-74014-09600 Rectangular 0.25 0.5
82-122-74021-09600 Rectangular 0.375 0.5
82-122-74018-09600 Square 0.118 0.118
82-122-74017-09600 Square 0.2 0.2
82-122-74022-09600 Square 0.236 0.236
82-122-74118-09600 Square 0.25 0.25
82-122-74024-09600 Square 0.375 0.375
82-122-74028-09600 Square 0.5 0.5
82-122-74037-09600 D 0.06 0.15
82-122-74081-09600 D 0.07 0.25
82-122-74019-09600 D 0.09 0.09
82-122-74031-09600 D 0.09 0.15
82-122-74053-09600 D 0.1 0.25
82-122-74052-09600 D 0.108 0.15
82-122-74055-09600 D 0.11 0.225
82-122-74074-09600 D 0.11 0.38
82-122-74013-09600 D 0.12 0.15
82-122-74036-09600 D 0.12 0.25
82-122-74006-09600 D 0.14 0.25
82-122-74058-09600 D 0.141 0.36
82-122-74056-09600 D 0.155 0.25
82-122-74041-09600 D 0.157 0.15
82-122-74030-09600 D 0.157 0.236
82-122-74033-09600 D 0.18 0.4
82-122-74011-09600 D 0.25 0.375
82-122-74029-09600 D 0.375 0.5
82-122-74057-09600 C-fold 0.25 0.28
82-122-74008-09600 C-fold 0.385 0.42
82-122-74027-09600 C-fold 0.465 0.42
82-122-74010-09600 Astragel 0.675 0.58
82-122-74009-09600 P 0.13 0.52
82-122-74063-09600 Triangular 0.118 0.15
82-122-74042-09600 Triangular 0.782 0.882
82-122-74007-09600 Knife 0.106 0.445
82-122-74059-09600 Stealth Shape 0.08 0.675
82-122-74101-09600 Stealth Shape 0.1 0.393
82-122-74095-09600 Stealth Shape 0.12 0.4
82-122-74084-09600 Stealth Shape 0.134 0.625
82-122-74045-09600 Clip Shape 0.2 0.156
82-122-74077-09600 Clip Shape 0.24 0.296
82-122-74079-09600 T-Slot Shape 0.18 0.375
82-122-74032-09600 Tall D Shape 0.126 0.09

687PDC
179336