Hydraulic UNF Adapter

Filter by

No filters selected

Available for Online Purchase

Fitting Type

Media

Materials of Construction

Shape

Tube Outside Diameter

Connection Type

Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydraulic UNF Adapter


Hydraulic UNF Adapter

Parker SAE standard fittings with UN/UNF threads and screw-in connectors with O-ring are designed for connection with UNF screw-in threads. They are also known as O-Ring Boss (O.R.B.) connections. Correctly assembled, they offer as good performance as the best leak-free connections with screw-in threads. The sealing and retaining functions are separate for this type of connection. The threads are only responsible for the holding function. Sealing is provided by an O-ring seal, which is held in a specially designed chamfer on the top of the threaded fitting. Under pressure, the O-ring seal secures the only possible leakage path. The high compression of the seal ensures that the connection is leak-free at both low and high pressures.


Viewing 10 of 1946

Viewing 10 of 18

Viewing 10 of 884

687PDC
687PDC