Hydraulic JIS Adapter

Filter by

No filters selected

Available for Online Purchase

Fitting Type

Media

Shape

Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydraulic JIS Adapter


Hydraulic JIS Adapter

Parker hydraulic JIS adapters are typically used as hose adapters on equipment designed and/or manufactured in Japan and Korea. These adapters are designed with 30° flare and 60° cone connections and typically incorporate BSP threads. Parker JIS adapters are manufactured with BSPP and BSPT port ends and two styles of hose ends: T4 (30° flare, BSPP threads) and P4 (60° cone, BSPP threads).


Viewing 10 of 83

687PDC
687PDC