Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Back-up rings are the most common anti-extrusion devices employed in dynamic and static sealing, designed to prevent the migration of sealing material into the extrusion gap under the system pressure. Parker offers a wide range of back-up ring geometries and materials to suit every seal type and application. They are open or closed shapes for snap assembly made of a broad range of compounds which are highly resistant to thermal or mechanical stress. Parker back-up rings help reduce costly downtime and ensure long-term functional reliability.