Rod seal Prädifa series BHI, FlexiSeal® | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal Prädifa series BHI, FlexiSeal®

Rod seal Prädifa series BHI, FlexiSeal®

Rod seal, inside dynamic sealing on reciprocating rods. FlexiSeal, spring-energized PTFE seal, high-pressure.

Technical Specifications

  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), Extremely High Temperature (> 205°C)
  • Media: Hydraulic
  • Polymer Material Options: Ultra-High Molecular Weight Polyethylene (UHMW-PE), Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®)
  • Maximum Operating Pressure: 550 bar
  • Minimum Operating Temperature: -260 to -190 °C
  • Maximum Operating Temperature: 80 to 300 °C
  • Maximum Surface Speed: 15 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Pressure Rating: High Pressure (< 500 bar)
Safety Warning

Full Product Description

The BHI product series is a single-acting rod seal featuring a FlexiSeal® design with a helicoil spring. It is characterized by extremely high temperature and chemical resistance and ideally suited for use in higher pressures.

• Extended heel reduces effects of extrusion.
• Heavy dynamic lip (inside) ensures longest life.
• Short, wiper-type dynamic lip reduces frictional forces due to hydrostatic pressure.
• Helical spring for high load and small deflection range.
• Squared, long static lip stabilizes the seal.
• Widest range of cross-sections and diameters available, including sizes for upgrading standard O-ring grooves.
• Many high-resilience energizer options available, including choice of light, medium and heavy loads and NACE for oil field use.
• Low-cost elastomeric energizers available, all with excellent fatigue resistance.

Range of application:
High-pressure, reciprocating rod sealing.

The BHI rod seal is available in the following compounds:
001 - Industrial applications
005 - High temperatures
006 - Heavy-duty

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
BHI-M000390-02-006-1 3.9 8.42 4.6 4.6 -200 80 006
BHI-M000600-02-006-1 6 10.52 4.6 4.6 -200 80 006
BHI-M001000-03-006-1 10 16.15 6 6 -200 80 006
BHI-M001400-03-005-1 14 20.15 6 6 -190 230 005
BHI-M002000-04-005-1 20 29.45 8.5 8.5 -190 230 005
BHI-M002200-04-005-1 22 31.45 8.5 8.5 -190 230 005
BHI-M007000-04-005-2 70 79.45 8.5 8.5 -190 230 005
BHI-M012000-05-007-2 120 132.12 12.1 12.1 -190 230 007
BHI-M016000-05-007-2 160 172.12 12.1 12.1 -190 230 007

687PDC
687424