PVplus Condition Monitoring | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PVplus Condition Monitoring

PVplus Condition Monitoring

The PVplus condition monitoring system implements the possibility to track the status of your pump, identify risks and can send pump specific information to connected systems.

Technical Specifications

  • Technology: Hydraulics
  • For Use With: PVplus Piston Pump
Safety Warning

Full Product Description

Parker ‘s Condition Monitoring Solution is added to a PVplus pump and consists of a PAC120 controller, suite of sensors and an easy-to-install mounting kit to track and monitor PVplus under all operating conditions. This solution provides a cost-effective package to increase pump’s lifespan and minimizes the risk of unplanned downtime in high availability applications. Communication to other devices is possible via Standard Communication Protocols into the main PLC or via OPC-UA into several IoT services.

Markets:
• Primary Metal Refining/Process
• Rubber & Tire Processing
• Miscellaneous Industrial
• Machine Tools
• Marine (Non-Military)
• Oil & Gas
• Power Generation
• Construction Equipment
• Material Handling Equipment
• Rail

Features and Benefits:
• Threat Detection with Limit checks and warnings
• Live Data Monitoring
• Trend Data Tracking
• Anomaly Detection (Level 1)
• Vibration Monitoring (Level 1 Advanced)
• Graphical User Interface
• Stand-alone or connected solution with standard communication protocols (PROFINET, ETHERCAT, ETHERNET IP)
• OPC UA functionality

Applications:
• Presses / Material Forming Machinery
• Scrap Shears
• Continuous Rolling Mills
• Marine Lifts & Hoists
• Marine Winches & Cranes
• Marine Diesel
• Wind Turbine Pitch Control
• Piling Equipment
• Railway Maintenance Machinery
• Test Rigs & HPU’s / Integrated Systems

For detailed technical information on PVplus please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Germany
Products

687PDC
687925