ZoomLock Tools and Jaws | #770006


LOADING IMAGES
770006

ZoomLock Tools and Jaws | #770006 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Kit Includes: Tubing Cutter
  • Compatible Crimper: N/A
  • Size: N/A
  • Type: Tubing Cutter
  • Model Number: 1/4" to 1-1/8" Capacity Tubing Cutter
Safety Warning

Item Information

Parker ZoomLock Tools and Jaws are specially designed to join copper piping without the use of a brazing torch. The joints made with ZoomLock tools and jaws are reliably secure, leak-proof, and more repeatable than brazed connections. Professionals who use ZoomLock tools and jaws report time and labor savings of 40%-60% as compared to brazing.

Klauke and Rigid crimping tools are available in the 0 Jaw Tool kit, the 3 Jaw Tool kit, and 5 Jaw Tool kit. The jaws are available in kits or separately. Replacement parts and accessories are availble in kits or separate, as well.

Markets:
• Air Conditioning
• Refrigeration
• Transportation

Features and Benefits:
• Crimping Tools are lightweight with High quality powerful Makita Li-Ion battery and tool service indicator via LED
• Klauke Jaws are available from ¼” to 1-3/8”. Rigid jaws are available from 1/4" to 1 3/8"
• Accessories are included in tool kits
• No gas needed
• Safer conditions, no fire hazards
• No hot work permits required
• More environmentally friendly
• No solder related quality issues
• More flexible access to job sites
• No need to nitrogen purge

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers, VRF, VRV
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Transportation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599