ZoomLock PUSH - Optimized | #777180


LOADING IMAGES
777180

ZoomLock PUSH - Optimized | #777180

PZKP-DG18


Technical Specifications

  • Refrigerant Type: R-134A, R-410A
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Maximum Operating Pressure: 60 bar, 870 psi
  • Minimum Burst Pressure: 300 bar, 4355 psi
  • Vacuum Pressure Rating: 200 Microns
  • External Leak Rate: <0.1 Ounces of Helium per Year at Operating Pressure Range
  • Vibration Resistance: Conforms to UL109
  • Body Material: Brass
  • O-Ring Material: HNBR
Safety Warning

Item Information

1-1/8" plastic depth gauge. Confirms proper insertion depth for 1-1/8" fitting only.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599