ZoomLock PUSH - Optimized | #777115


LOADING IMAGES
777115

ZoomLock PUSH - Optimized | #777115

PZKP-90E14-HNBR


Technical Specifications

  • Fitting Type: 90 Degree Elbow
  • Connection Size: 7/8"
  • Refrigerant Type: R-134A, R-410A
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Maximum Operating Pressure: 60 bar, 870 psi
  • Minimum Burst Pressure: 300 bar, 4355 psi
  • Vacuum Pressure Rating: 200 Microns
  • External Leak Rate: <0.1 Ounces of Helium per Year at Operating Pressure Range
  • Vibration Resistance: Conforms to UL109
  • Body Material: Brass
  • O-Ring Material: HNBR
Safety Warning

Item Information

Parker ZoomLock PUSH is a tool-free design that allows the contractor to successfully make leak-free connections without the use of a brazing torch or other tools. ZoomLock Push reduces installation costs, is more repeatable than brazing, improves system cleanliness, and creates secure leak-free tube connections without requiring press tools for installation. These fittings are optimized for R-410A applications.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
Features and Benefits:
• Less equipment and no gas needed
• Safer conditions, no fire hazards
• No hot work permits required
• More environmentally friendly
• No solder related quality issues
• More flexible access to job sites
• No need to nitrogen purge
Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers, VRF, VRV
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Pipe sizes range from 1/4” to 7/8”
• Transportation

For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599