ZoomLock MAX | #870706


LOADING IMAGES
870706

ZoomLock MAX | #870706

MZK-T14-HNBR


Technical Specifications

  • Inlet Connection Size: 7/8"
  • Outlet Connection Size: 7/8"
  • Fitting Type: Tee
  • Minimum Burst Pressure: 2100 psi
  • Maximum Operating Temperature: 250 F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 700 psi
  • O-Ring Material: HNBR
  • Model Number: MZK-T14-HNBR
  • Refrigerant Type: 32, 125, 134A, 290, 404A, 407A, 407C, 407F, 407H, 410A, 417A, 421A, 422B, 422D, 427A, 438A, 444A, 447A, 447B, 448A, 449A, 450A, 452A, 452B, 452C, 454A, 454B, 454C, 457A, 459A, 507A, 513B, 600A, 718, 1234yf, 1234ze, HYCOOL 20
Safety Warning

Item Information

Parker ZoomLock MAX refrigerant press fittings allow the contractor to successfully make leak-free connections with a press fitting system without the use of a brazing torch. ZoomLock MAX refrigerant press fittings reduce installation costs, is more repeatable than brazing, improves system cleanliness, and creates secure leak-free copper tube connections. ZoomLock MAX refrigerant press fittings have a 15-year warranty and no crimp gauge needed to provide a safe secure connection. To find a ZoomLock MAX distributor visit https://discover.parker.com/ZoomLockMAXdistributors.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
Features and Benefits:
• Less equipment and no gas needed
• Safer conditions, no fire hazards
• No hot work permits required
• More environmentally friendly
• No solder related quality issues
• More flexible access to job sites
• No need to nitrogen purge
Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers, VRF, VRV
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Pipe sizes range from 1/4” to 1 1/8”
• Transportation

For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599