Zero Air Generators (Low Flow Up To 1 L/min) | #75-83UK


LOADING IMAGES
75-83UK

Zero Air Generators (Low Flow Up To 1 L/min) | #75-83UK

Extremely reliable zero air generators providing air free of total hydrocarbons to <0.1 ppm at flow rates up to 1 L/min.


Technical Specifications

  • Electrical Connection: UK Plug
  • Brand: Balston, Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences, Industrial & Chemical Processing, Oil & Gas
  • Application: Analytical Laboratory, GC Combustion Detector
  • Technology: Filtration
  • Product Type: Zero Air Gas Generator
  • Product Style: Heated Catalyst
  • Flow Rate: 1 L/min
  • Gas Type Generated: Zero Air
  • Gas Purity: < 0.1
  • Outlet Port Size: 1/4 inch
  • Port Type: Female NPT
  • Electrical Requirements: Yes
  • Input Voltage: 230
  • Electrical Connection: UK Plug
  • Ambient Temperature: 50 to 95 °F, 10 to 35 °C
  • Inlet Pressure Rating: 8, 116
  • Preventive Maintenance Kit: 12 Months: MK7583
  • Compressor Included: No
  • Weight: 2 kg, 4.4 lb
  • Height: 9.85 inch, 250 mm
  • Width: 11.8 inch, 300 mm
  • Depth: 80 mm, 3.15 inch
Safety Warning

Item Information

The Parker Balston Zero Air Generator can produce up to 1 L/min of high purity zero grade air. Compressed air is pre-filtered down to 0.01 micron and then purified using a state of the art combined heated catalyst module.

There are no moving parts and no noise, making the generator extremely reliable and ideal to install in the laboratory. Simple and quick to install, the Zero Air Generator requires minimal maintenance just once a year.

The resultant air is free of total hydrocarbons (THC) to < 0.1ppm making it ideal for all FID applications. The low levels guarantee a low signal to noise ratio, ensuring a flat constant base line with no peaks or fluctuations.

Features / Benefits

• Ultra high purity air for GC / FID applications

• Payback period typically less than one year

• Silent operation and minimal operator attention required

• Eliminate inconvenient and potentially dangerous air cylinders from the laboratory

• Models available to service up to 75 FIDs

• Increases the accuracy and repeatability of analysis

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066