Y Strainers - Code 36H | #CODE-36H-A-V1


LOADING IMAGES
CODE-36H-A-V1

Y Strainers - Code 36H | #CODE-36H-A-V1

The Parker Conflow Code 36H - Y Strainers are robust in construction and a variety of screening elements are available to suit particular fluid conditions.


Technical Specifications

  • Connection Size: 1/2 to 4 inch
  • Maximum Operating Pressure: 1015 psi, 70 bar
  • Weight: 0.8 to 15.5 kg
  • Industry: Mining
Safety Warning

Item Information

As the world leader in instrumentation technology, Parker Conflow has engineered the Y strainers to meet the stringent demands of the mining and quarrying industry. The larger sizes of this particular range of strainers can be adapted to suit victaulic, screwed or flanged connections as required. With sizes from 1/2" to 4" and working pressures up to 70 Bar, it is perfect for first step in water filtration on main line and feed lines, as well as last chance filters on dust supression links in the mining and quarrying markets.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Sizes from 1/2" to 4" available
• Maximum working pressure 70 bar (for sizes up to 1 1/2"), 70bar (2”) and 55 bar (4”)
• Robust cast strainer body
• Mesh Screen Sizes:
- Standard 0.031"
- Medium 0.021"
- Course 0.062"
- Fine 200 micron

Typical Applications:
• First step in water filtration on main line and feed lines
• Last chance filters on dust suppression links

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687414