XT Xpress PowerStation | #XTA-022-3R2-33


LOADING IMAGES
XTA-022-3R2-33

XT Xpress PowerStation | #XTA-022-3R2-33

The XT Xpress PowerStation with quad core performance and ruggadized constructiuon meets the most demanding applications. The XTs sleek & slim form factor perfectly compliments its vivid colors and rich graphics providing a superior operator experience.


Technical Specifications

  • Certificates: CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
  • Display Size: 21.5" Touchscreen
  • Interface Type: Analog resistive
  • Display Size: 7 inch, 21.5 inch Touchscreen
  • Product Type: Dedicated HMI
  • Display Type: -
  • Interface Type: Analog Resistive
  • Resolution: 1920 x 1080 pixels (max)
  • Backlight Life: 30000 Hours
  • Operating System: Windows CE7
  • Software: Xpress 4.1, Interact Xpress
  • Inputs/Outputs: Dual 1GB Ethernet, USB 2.0, USB 3.0, RS-232/422/485, VGA, HDMI, Audio Out
  • CPU: 1.86 GHz Quad Core
  • System Memory: 4GB DRAM (DDR3L 1600 MHz)
  • Client Data Storage: 2 GB SD
  • Input Voltage: 12 to 24 VDC, 12 VDC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 10 to 90 % @ 40°C (non-condensing)
  • Ingress Protection Rating: IP65 (front bezel)
  • Specifications Met: CE, UL/cUL, IEC/EN61010, FCC Class A, Haz-Loc (Class 1, Div 2), RoHS, REACH, Class I Div 2 Option
Safety Warning

Item Information

XT loaed with Xpress 4.1 provides intuitive tools for developing HMI applications that can reduce your development time by 30% over competing toolsets. Pair the XT, running Xpress, with the IX InteractX PowerStation, a supervisory HMI, to reduce your development time. The XT and IX can share screens and tags which reduces programming time up to 80% compared to traditional SCADA solutions!

Markets
• Food and Bev
• Packaging
• General Machining
• Metal forming

Features / Benefits
Loaded with Xpress 4.1 - With drag-and-drop programming and intuitive, pre-made tools the time to develop HMI applications is reduced by 30% over competitors. Unlimited tags and screens, real time trending, and historical alarm tools doesn't even scratch the surface of Xpress's capabilities.

Remote Viewing - Xpress enables remote viewing, controlling, and editing of the HMI all from a browser. This allows machine builders to provide remote support and publish upgrades to applications at any global location where the XT is on a network. In addition, OEMs can add value by providing key information about the machine or process to the decision makers who need it. Parker provides tools to easily implement this type of functionality without the involvement of IT.

Build in Security  - Xpress comes ready with pre-developed levels of security so designers can quickly create user profiles which limit access from specific screens down to the read/write access of specific tools. This ensures that when a user log's on the content is appropriate for the audience. For example, this enables a machine builder to provide screens to purchasing regarding material usage while also enabling the machine to be operated on the factory floor without interruption—a huge value to the customer. Users can also download Parker Remote Manager (RemoteMgr) app on Android and iOS device to extend these remote capabilities to nearly any mobile device.

Note: Although the Xpress runtime comes pre-loaded and allows for remote, the Xpress Manager 4.1 development software is separate. The runtime allows for remote view, controlling, and editing of programs, but Xpress Manager provides the additional ability to configure communication drivers, manage multiple runtimes, and development capabilities when no XT is available to log into.

Applications
• Visualization
• Fog commuting
• IIoT

Read More Show Less

CAD Drawings + Files

Part Number
XTA-022-3R2-33 ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514