OBSOLETE: MINISTEPPER DRIVES AND DRIVE/INDEXERS - XL SERIES [XL25] : 2.5APK / 24-80VDC | #XL25


LOADING IMAGES
XL25

OBSOLETE: MINISTEPPER DRIVES AND DRIVE/INDEXERS - XL SERIES [XL25] : 2.5APK / 24-80VDC | #XL25 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Technology Option: Analog and Step/Direction Input
  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: XL
  • Input Voltage: 24 to 80 VDC
  • Continuous Output Current Rating: 1.8 A rms, 2.5 A pk
  • Compatible Motor Type: 2-Phase Stepper
  • Recommended Motor Inductance: 0.8 to 10 mH
  • Resolution: 4000 steps/rev
  • Compatible Feedback Device: None (open loop)
  • Modes of Control: Programmable Control - Proprietary Language, Step/Direction Command Input, Analog Command Input, Integral Pulse Source
  • Communication Interface: RS232
  • Features: Automatic Standby Current Reduction
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE (EMC & LVD), RoHS Compliance
Safety Warning

Item Information

XL25 Series non-intelligent ministepper drives accept industry standard step/direction, step-up/step-down and 0-10V analog command signals. They also feature a built-in dual speed step-pulse generator which, with the addition of a few external components, permits stand-alone operation with local controls. XL25i Series intelligent stepper motor controllers incorporate a powerful indexer based on Parker's proven EASI control language. In addition to all standard motion control functions, the indexer can perform accurate registration moves for applications such as packaging and labelling. The use of pre-defined move profiles and labelled program blocks allows for more efficient programming and improves the response of the indexer by reducing execution time. Optimum noise immunity is assured by the use of PLC-compatible 24V input and output levels.

All XL/XLi ministepper drives feature programmable motor current down to 50% of the maximum value, automatic current reduction at standby, a choice of four resolutions between 400 and 4000 steps/rev and full protection against short circuits, overvoltage and excessive temperature rise.

Markets:
• Factory Automation
• Miscellaneous Industrial

Features/Benefits:
• Step/Direction/Analog Control (with integral oscillator/pulse generator for stand-alone operation)
• Optional built-in Motion Controller/Indexer (using Parker's proven EASI code)
• Automatic standby current reduction

Applications:
• Packaging Machines
• Electronics Machinery

XL25 Ministepper Drive/Controller Technical Specifications:
• Drive Input Supply : 24...80VDC
• Output Current : 1.8 Arms / 2.5 Apk

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859