WILDCATTER® Oilfield Multipurpose Fracking Hose, Series 7331 | #7331-2000


LOADING IMAGES
7331-2000

WILDCATTER® Oilfield Multipurpose Fracking Hose, Series 7331 | #7331-2000

Wildcatter Oilfield Multipurpose Fracking Hose is designed for high pressure transfer of abrasive slurries, drilling mud, fuel, mild chemical solutions, oil and water in applications to 200°F and 400 psi, Series 7331


Technical Specifications

  • Hose I.D. (inch): 2
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Nitrile Blend
  • Media: Fuels - Check fuel type with our catalogue chart., Wet Abrasive Powders (Slurry)
  • Specifications Met: n/a
  • Inside Diameter: 2 inch, 50.8 mm
  • Application: Oilfield
  • Hose Reinforcement Material: Multiple Plies of Textile with Wire Helix
  • Package Type: Coil
  • Outside Diameter: 2.550 inch, 64.8 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 200 °F, 92 °C
  • Design Factor: 4:1
  • Vacuum Pressure Rating: Full
  • Weight: 1.16 lb/ft, 1.73 kg/m
  • Minimum Bend Radius: 8 inch, 203.2 mm
  • Maximum Operating Pressure: 400 psi, 27.6 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7331 Wildcatter Oilfield Multipurpose Fracking Hose is compatible with many oilfield media and provides excellent service across multiple drill site applications. The hose provides full suction capability and is crush resistant and kink resistant, and the cover resists abrasion, oil and weathering for durable performance. Series 7331 is qualified with permanent crimp couplings for a safe and secure connection, offers product consolidation opportunities and long continuous lengths for maximum inventory versatility, and provides robust service life in challenging applications.

The Wildcatter trade name indicates the product is designed and manufactured for premium service in oilfield applications. However, Wildcatter products may be used in other industries, markets and applications where the product meets the required performance criteria.

Markets:
• Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black Class A nitrile for exceptional fuel and oil resistance to 200°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile blend for oil and weathering resistance and durability.
• Lengths: Available in optional 200-foot continuous lengths through 4" ID for maximum inventory versatility and minimum scrap.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Biodiesel (to B20 in dedicated service)
• Brine
• Mild chemicals
• Diesel
• Drilling mud
• Ethanol
• Fracking fluids
• Gasoline
• Petroleum waste
• Slurries
• Water
- usage
• Bulk loading/unloading
• Tank to tank transfer
• Blender units
• Hydration units
• Manifolds & pumps

Safety/Technical:
• Design Factor: 4:1
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583