WILDCATTER® Oilfield High Pressure Chemical Hose, Series 7374 | #7374-1000


LOADING IMAGES
7374-1000

WILDCATTER® Oilfield High Pressure Chemical Hose, Series 7374 | #7374-1000

Wildcatter Oilfield High Pressure Chemical Hose is designed for suction, discharge and transfer of acids, chemicals and solvents in applications to 180°F and 600 psi, Series 7374


Technical Specifications

  • Hose I.D. (inch): 1
  • Maximum Working Pressure (psi): 600
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Acids, Chemicals, Solvents
  • Specifications Met: n/a
  • Compatible Fitting: n/a
  • Inside Diameter: 1 inch, 25.4 mm
  • Application: Oilfield
  • Hose Reinforcement Material: Multiple Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 1.580 inch, 40.1 mm
  • Hose Inner Tube Material: Ultra High Molecular Weight Polyethylene (UHMWPE) (UHMWPE)
  • Cover Color: Blue
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Design Factor: 4:1
  • Vacuum Pressure Rating: Full
  • Weight: 1.01 kg/m
  • Minimum Bend Radius: 4 inch, 101.6 mm
  • Maximum Operating Pressure: 600 psi, 41.4 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7374 Wildcatter Oilfield High Pressure Chemical Hose provides excellent service across multiple drill site chemical applications. The hose will not contaminate the product being conveyed, and is crush resistant and durable. The distinctive blue cover is easily identified and resists abrasion, chemicals and weathering for maximum performance. Series 7374 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in challenging applications.

The Wildcatter trade name indicates the product is designed and manufactured for premium service in oilfield applications. However, Wildcatter products may be used in other industries, markets and applications where the product meets the required performance criteria.

Markets:
• Industrial
• Oil & Gas

Features/Benefits:
• Tube: Translucent ultra high molecular weight polyethylene (UHMWPE) for exceptional chemical resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a dual wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Blue EPDM for abrasion and weathering resistance and durability.
• Lengths: Available in optional 200-foot continuous lengths through 4" ID for maximum inventory versatility and minimum scrap.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Acids
• Chemicals
• Slurries
• Solvents
- usage
• Oilfield blender service equipment
• Oilfield OEM aftermarket/replacement

Industry Standards
• FDA compliant

Safety/Technical:
• Design Factor: 4:1
• Selection of a hose for any chemical application is a challenging and complex process. Media temperature is a crucial aspect of the selection procedure. Being unaware of, misunderstanding or overlooking this issue may lead to an incorrect/inaccurate hose selection and misapplication.
• The data tables published in the Parker Industrial Hose Chemical Guides are based on tests and believed to be reliable - but the data should be used ONLY as a guide. The compatibility ratings for rubber/non-PVC materials apply to media at 70°F (21°C). However, chemicals may become increasingly aggressive as their temperatures progress above that level. Chemicals at elevated temperatures may reach or exceed the performance capacity of a hose, even if that hose rating exceeds 70°F (21°C).
•  Contact us for chemical compatibility data at elevated temperatures. If no data exists, it is the user's responsibility to determine hose/chemical/ temperature compatibility. All critical applications should be tested.
• At operating temperatures of 125°F and above, only permanently attached couplings should be installed. At any operating temperature, couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to the NAHAD Industrial Hose Assembly Guidelines.
• Do not use with internally expanded couplings. Refer to chemical hoses that incorporate a MXLPE tube.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583