Potable Water Pump | #PWP1000PA


LOADING IMAGES
PWP1000PA

Potable Water Pump | #PWP1000PA

Parker Aerospace in-line potable water pump supplies up to six GPM flow at 18 psi. Equipped with EMI filtering, sensor-less control and locked rotor protection software, and discrete output signals for high-current, high-temperature, and rotor rotation.


Technical Specifications

  • Application: Commercial aircraft
  • Flow Rate: 6 @ 18psi Gal/min
  • Maximum Operating Pressure: 42.6 psig
  • For Fluid Type: Potable water
  • Minimum Liquid Temperature: 40° °F
  • Maximum Liquid Temperature: 130° °F
  • Minimum Ambient Temperature: 40° °F
  • Maximum Ambient Temperature: 130° °F
  • Input Voltage: 115 VAC single phase
  • Frequency: 360-800 Hz
  • Current: Max: 4 A
  • Weight: 6.5 lb
Safety Warning

Item Information

This pump uses single-phase 115V AC at frequencies from 360-800Hz to drive a high-efficiency, brushless DC motor. The pump is mounted in line and uses standard flexible coupling style hydraulic connections. The pump is mounted via four mounting holes in the feet. A standard military-style connector is used for the electrical connection.

FEATURES AND ATTRIBUTES:
• All wetted surfaces are made up of 316L stainless, making this pump compliant to NSF61
• Mechanical design allows recovery from freezing while not in use without permanent damage
• The electronics are housed in a dry cavity by way of a canned rotor design
• Canned rotor design allows for elimination of rotating shaft seals
• The wetted carbon bearings allow for long-life fluid film design

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687648