OBSOLETE: MICROSTEPPER DRIVE/INDEXER - VIX SERIES [VIX250] : 4.0APK / 24-80VDC | #VIX250IM


LOADING IMAGES
VIX250IM

OBSOLETE: MICROSTEPPER DRIVE/INDEXER - VIX SERIES [VIX250] : 4.0APK / 24-80VDC | #VIX250IM OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Technology Option: Integral Motion Controller, RS232 Interface
  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: ViX
  • Input Voltage: 24 to 80 VDC
  • Continuous Output Current Rating: 2.8 A rms, 4 A pk
  • Compatible Motor Type: 2-Phase Stepper
  • Recommended Motor Inductance: 0.5 to 20 mH
  • Resolution: 51200 steps/rev
  • Compatible Feedback Device: Incremental Encoder (optional)
  • Modes of Control: Programmable Control - Proprietary Language, Electronic Gearing/Following, Feed Rate Override, Step/Direction Command Input, Analog Command Input
  • Communication Interface: RS232/RS485, CANopen
  • Features: Stall Detect (with encoder), Position Maintenance, High-Speed Registration, Load Mounted Encoder, Scaling (in user units), User Variables, Automatic Standby Current Reduction
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE (EMC & LVD), UL Recognised, cUL Recognised, RoHS Compliance
Safety Warning

Item Information

The intelligent ViX microstepper drive uses field-oriented digital control technology to give enhanced dynamic performance with improved efficiency. The ViX microstepper drive is produced in two versions having current ratings of 2.8 A and 5.6 A RMS at motor bus voltages up to 80 VDC. User resolution is freely programmable between 400 and 51,200 steps/rev. Regardless of the programmed resolution, the motor always operates at maximum resolution for optimum smoothness over the entire speed range. The power stage features full PWM control for accurate microstepping performance.

Markets:
• Factory Automation
• Miscellaneous Industrial

Features/Benefits:
• Built-in Motion Controller/Indexer (using Parker's proven EASI code)
• Step/Direction/Analog Control
• Powerful EASI-V Front-End Software
• 2x Encoder Inputs (motor feedback - position maintenance/stall detect | electronic gearing/following)
• Optional CANopen/RS485 Interface
• Panel or DIN rail mounting
• Automatic standby current reduction

Applications:
• Packaging Machines
• Electronics Machinery

ViX250 Microstepper Drive/Controller Technical Specifications:
• Drive Input Supply : 24...80VDC
• Output Current : 2.8 Arms / 4.0 Apk

ViX intelligent microstepper drives incorporate a powerful motion controller/indexer, using Parker's well-proven EASI command language. As well as carrying out all standard motion-related functions, the controller performs more advanced operations such as external encoder following and registration moves. All necessary configuration is performed by software. A comprehensive front-end software package is available which permits rapid configuration of the drive. When used with Parker stepper motors, only the motor type number is required for configuration of all relevant motor parameters.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859