Vise Crimper Dies, Series 662-T | #662T-310


LOADING IMAGES
662T-310

Vise Crimper Dies, Series 662-T | #662T-310 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Equipment Type: 660-T & 670-T
  • Die Closure (inch): 0.310
  • Accessory Type: Smooth die
  • Application: Accessory
  • Accessories Included: Smooth Die
  • Equipment Type: 660-T, 670-T
  • Weight: 1 lb
Safety Warning

Item Information

Parker's Series 662-T Vise Crimper Dies are designed for use with Parker bench-mounted vise crimpers for fabricating low pressure industrial hose assemblies to one inch inside diameter. The dies are economical, easy to use, and compatible with standard barbed inserts and lightweight ferrules for quick attachment and reliable assembly performance.

Markets:
• General Industrial

Features/Benefits:
• Fixed dies eliminate the need for setting adjustments.
• Wide range of sizes for maximum coverage
• Smooth and ribbed dies for versatility.

Applications:
• Assembly lines
• Fabrication centers
• Repair centers

Safety/Technical:
• Parker does not supply crimp specification data for vise crimpers and dies.
• Parker does not offer bulk fittings or ferrules specifically for vise crimpers and dies.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583