Versilok® 281/331 Acrylic Adhesive | #Versilok 281/331


LOADING IMAGES
Versilok 281/331

Versilok® 281/331 Acrylic Adhesive | #Versilok 281/331

Versilok® 281/331 adhesive is a two-component, epoxy-modified acrylic adhesive used to bond a variety of automotive sheet metals. Versilok 281/331 adhesive can be either room temperature cured or heat cured for faster processing.


Technical Specifications

  • Trade Name: Versilok 281/331 Acrylic Adhesive
  • Color: Tan Paste (resin), Gray Paste (hardener)
  • Dynamic Viscosity: 200000 to 500000 cP (resin), 130000 to 400000 cP (hardener)
  • Density: 1.03-1.10 g/m³ (8.6-9.2 lb/gal) (resin)
    1.4-1.5 g/m³ (11.68-12.52 lb/gal) (hardener)
  • Flash Point: 81 °C (resin), 178 °F (resin), >93 °C (hardener), >200 °F (hardener)
Safety Warning

Item Information

Versilok® 281/331 adhesive is a two-component, epoxy-modified acrylic adhesive used to bond a variety of automotive sheet metals, including hot-dip galvanized, electro-galvanized, bare aluminum, and cold rolled steel. Versilok 281/331 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Strong Mechanical Lock – contains glass beads which provide a mechanical lock that will prevent shifting of substrate panels.
• Easy to Apply – utilizes non-sagging rheology; replaces he need for spot welding which degrades metal and allows rusting to occur.
• High Impact Resistant – delivers excellent dynamic resistance to cleavage under ISO 11343:2003.
• Low Temperature Cure – develops a high strength bond in one hour at room temperature, eliminating metal warpage caused by high curing induction temperatures. Induction heating should be conducted at 110°C (230°F) or below.
• Bonds Unprepared Metals – bonds exceptionally well through the various stamping lubricants typically present on metals, eliminating the need for advance cleaning and surface preparation.
• Environmentally Resistant – provides excellent resistance to moisture, sunlight, salt spray and thermal cycling; sustains short exposure to postbakes up to 204°C (400°F).

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored at 25°C (77°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR