Versilok® 265/254 Acrylic Adhesive | #Versilok 265/254


LOADING IMAGES
Versilok 265/254

Versilok® 265/254 Acrylic Adhesive | #Versilok 265/254

Versilok® 265/254 adhesive is a two-component, epoxy-modified acrylic adhesive used to bond a variety of automotive sheet metals. Glass beads are included in the adhesive system. It also contains an odor suppressant.


Technical Specifications

  • Trade Name: Versilok 265/254 Acrylic Adhesive
  • Color: White/Light Green Paste (resin), Gray Paste (hardener)
  • Dynamic Viscosity: 120000 to 400000 cP @ 77°F (25°C) (resin), 40000 to 300000 cP @ 77°F (25°C) (hardener)
  • Density: 1.13 -1.20 g/m³ (9.40 -10.05 lb/gal) (resin)
    1.39-1.46 g/m³ (11.57-12.15 lb/gal) (hardener)
  • Flash Point: > 93 °C (resin), > 200 °F (resin), > 93 °C (hardener), > 200 °F (hardener)
Safety Warning

Item Information

Versilok® 265/254 adhesive is a two-component, epoxy-modified acrylic adhesive used to bond a variety of automotive sheet metals, including hot-dip galvanized, electro-galvanized, bare aluminum, and cold rolled steel. Versilok 265/254 adhesive can be either room temperature cured or heat cured for faster processing.

Glass beads are included in the adhesive system providing a mechanical lock between substrates. Versilok 265/254 adhesive also contains an odor suppressant. Versilok 265/254 adhesive is approved by
Chrysler (MS-CD-500).

Features and Benefits:

• Strong Mechanical Lock – contains glass beads which provide a mechanical lock that will prevent shifting of substrate panels.
• Easy to Apply – utilizes non-sagging rheology; replaces the need for spot welding which degrades metal and allows rusting to occur.
• Low Temperature Cure – develops a high strength bond in less than one hour at room temperature, eliminating metal warpage caused by high curing induction temperatures. Induction heating should be conducted at 110°C (230°F) or below.
• Bonds Unprepared Metals – bonds exceptionally well through the various stamping lubricants typically present on metals, eliminating the need for advance cleaning and surface preparation.
• Environmentally Resistant – provides excellent resistance to moisture, sunlight, salt spray and thermal cycling; sustains short exposure to postbakes up to 204°C (400°F).

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored at 25°C (77°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR