Hard Seat, High Flow, In Line Hydraulic Check Valves - CV Series | #CV-750-MFMF-5


LOADING IMAGES
CV-750-MFMF-5

Hard Seat, High Flow, In Line Hydraulic Check Valves - CV Series | #CV-750-MFMF-5

CV Series steel check valve


Technical Specifications

  • Cracking Pressure (psi): 5
  • Body Size (inch): 3/4
  • Inlet Port Size (inch): 1 1/16 - 12 UN
  • Inlet Port Connection Type: Male JIC 37 degree
  • Outlet Port Size (inch): 1 1/16 - 12 UN
  • Outlet Port Connection Type: Male JIC 37 degree
  • Connection Size: 1-1/16"-12 UN inch
  • Connection Type: Male Flare JIC to Male Flare JIC
  • Maximum Operating Pressure: 3000 psi
  • Mounting Type: Threaded
  • Maximum Operating Temperature: -40 °F
  • Actuation Type: Mechanical
  • Minimum Operating Temperature: 250 °F
  • Body Material: Steel
  • Maximum Flow Rate: n/a
  • Seal Material: Metal
  • Flow Direction: n/a
  • Seat Type: Metal Seal
  • Configuration: n/a
Safety Warning

Item Information

CV Series Hydraulic Check Valves (3,000) psi are in line, one way valves that have a two piece modular design. The larger body results in less pressure drop and increased performance. These hydraulic check valves have standard spring crack pressures of 5 and 65 psi. The CV Series are available in a range of sizes up to 1"" and flow capacities to 100 gpm.


CV Series Hydraulic Check valves are important components that are often overlooked when building a fluid system. A check valve can optimize system performance in the following ways:

• Ensure hydraulic fluid flows in only one direction

• Eliminate potential damage from back pressure

• Isolate sections of a system or system components


Basic check valve construction consists of a valve body with an inlet and an outlet port. Inside, a moveable poppet valve is controlled by spring pressure. In most cases the valve is normally closed, opening when the fluid pressure is greater than the spring force (crack pressure), thus allowing the fluid to flow in only one direction. When reverse flow attempts to enter though the outlet the poppet closes and flow through the valve is stopped.


Hard seat, hydraulic check valves utilize a durable metal to metal seal to withstand high flow surges and provide longer service life.


Technical Characteristics:

• Sizes: 1/4”to 1""

• Material: Steel

• Inlet Port Ends: Male UNF, Male UN

• Outlet Port Ends: Male UNF, Male UN, Male UNS

• Fitting Styles: Male Flare Inlet to Male Flare Outlet, Male O-Ring Boss Inlet to Male Seal-Lok Outlet

• Fitting O-ring Material: Nitrile

• Optional crack pressures available

• Orificed valve option

• Custom shapes and configurations


Note: Some options may not be standard configurations. Please contact the Quick Coupling Division for availability and delivery.


Markets:

• Industrial

• Construction

• Agriculture

• Transportation

• MRO


Features/Benefits:

• Allows the fluid to flow in only one direction (one way valves), protecting the system from fluid back pressure

• All steel construction

• Low pressure drop for increased performance

• Poppet valve is heat treated to help prevent galling and damage from shocks and surges

• Optional crack pressures are available on request

• Optional orificed valve allows metered flow when the valve is closed. Orifice bore size is determined by application requirements.

• Custom shapes and configurations can integrate special features to reduce the number of components and potential leak points in a system


Applications: 

• Industrial, mobile, and construction equipment

• Restrictor Check Circuit

• High/Low Pump Circuit

• Slow Advance/Rapid Return Circuit

• Oil Cooler By-Pass Circuit

• Sequence Circuit

• Pilot Pressure Circuit

• Accumulator Circuit

Read More Show Less

CAD Drawings + Files

Part Number
CV-750-MFMF-5 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539