V Sprays - Code 1293 | #054/0330


LOADING IMAGES
054/0330

V Sprays - Code 1293 | #054/0330

A knife edge spray form suitable for dust suppression applications in mining and quarrying which maximises dust capture and avoids over-wetting.


Technical Specifications

  • Connection: 3/8" BSP
  • Maximum Operating Pressure: 105 bar
  • Materials of Construction: Brass
  • Application: Dust Supression
  • Industry: Mining
Safety Warning

Item Information

The Parker Conflow Code 1293 "V" Spray is a knife-edge spray form that is suitable for a wide range of spraying purposes in dust suppression applications for the mining and quarrying industry. It minimises the amount of added moisture produced, therefore prevents over-wetting.

Code 1293 has a V Spray nozzle design that maximises the amount of fugitive dust that can be captured.

It provides flexibility of design and flow rates, allowing adjustment of the size of the spray to maximise dust capture.

It comes with 3/8" BSPT or NPT connections and a maximum working pressure of 105 bar.

Markets:
• Quarrying
• Mining

Features/Benefits:
• One piece construction, simplified design and easily replaceable.
• Minimises amount of moisture produced, prevents over-wetting.
• Choice of three orifice sizes.
• 10 pressure bar options.
• Flexible options on spray nozzle output.
• Enables tight control over moisture added, preventing customer rejection of product.

Applications
• Applying dust suppression water onto conveyors, feeder breakers and chutes.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687414