Ultra Low Carryover Gradient Valve | #ULC-512EP3RF-000


LOADING IMAGES
ULC-512EP3RF-000

Ultra Low Carryover Gradient Valve | #ULC-512EP3RF-000

Miniature Liquid Gradient Valve


Technical Specifications

  • Seal Material: EPDM
  • Valve Configuration: Four Channel (5 Port)
  • Input Voltage: 12V
  • Mounting Option: Radial Body 1/4 - 28
  • Valve Type: Normally Closed
  • Orifice Size: 0.03" (0.75mm)
  • Electrical Connection: Latching connectors with 4.5" (114 mm) leads
  • Weight: 2.45 oz (69.5g)
  • Length: 1.95" (49.5mg)
  • Width: 1.95" (49.5mm)
  • Height: 1.19" (30.16mm)
  • Coil Power Consumption: 3.0 Watts per coil
  • Body Material: PEEK
  • Cycles per Lifetime: 50 Million Cycles
  • Internal Leak Rate: 0.15 sccm of Air
  • Industry: Analytical Chemistry, Clinical Diagnostics
  • Response Time: < 10 msec
  • Pressure Rating: 45 psig (3.1 bar)
  • Flow Rate: Up to 320mL/min
  • Flow Coefficient: 0.011
  • Application: HPLC Gradient Proportioning, selector valve
  • Actuation Type: Solenoid
  • Coil Specifications Met: Yes
  • For Fluid Type: Liquids
  • Function: Four Channel Proportioning Valve
  • Maximum Flow Rate: 320 ml/min
  • Maximum Fluid Temperature: 50C 122F
  • Maximum Operating Pressure: 45 psig (3.1 bar)
Safety Warning

Item Information

The unique features of the Ultra Low Carryover Gradient Valve ensure high accuracy in gradient generation in quarternary HPLC designs. This is accomplished through a combination of quick response times and patented low volume well swept fluidic design. This miniaturized valve enables the reduction of overall instrument size and decreases system dead volume. Exceptional long life and crytalization resistance ensures that the valve will last the life of the instrument.

Read More Show Less

CAD Drawings + Files

Part Number
ULC-512EP3RF-000 IGS IPT SAT STP

Ok

x

Related Documents

×

$420.00 /part

Quantity:
Shipping: Usually Ships within  20   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821