Ultra High Purity Zero Nitrogen Generators for GC makeup gas and carrier gas applications | #UHPZN2-3000C-E


LOADING IMAGES
UHPZN2-3000C-E

Ultra High Purity Zero Nitrogen Generators for GC makeup gas and carrier gas applications | #UHPZN2-3000C-E

Ideal for GC make-up and carrier gas applications including ECD and is fitted with economy mode as standard resulting in an increased compressor life


Technical Specifications

  • Compressor Included: Yes
  • Flow Rate: 3 l/min
  • Input Voltage: 207V - 253V 50/60Hz
  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences
  • Application: Gas Chromatography, Analytical Gas
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 3 L/min
  • Gas Type Generated: Nitrogen
  • Gas Purity: > 99.9995 %
  • Inlet Port Size: n/a
  • Outlet Port Size: 1/8 inch
  • Port Type: Compression
  • Electrical Requirements: Yes
  • Input Voltage: 207 to 253 VAC 50/60 Hz
  • Ambient Temperature: 15 to 25 °C, 59 to 77 °F
  • Inlet Pressure Rating: n/a
  • Specifications Met: < 0.1 ppm Total Hydrocarbons
  • Compressor Included: Yes
  • Inlet Air Quality Specifications: n/a
  • Outlet Pressure Rating: 5 barg Max., 72.5 psig Max.
  • Preventive Maintenance Kit: 12 Month Filter Kit: 606272563, 12 Month (4000 hours) Compressor Kit: 606272581
  • Weight: 96 kg, 211.6 lb
  • Height: 34.2 inch, 869 mm
  • Width: 13.6 inch, 345 mm
  • Depth: 26.3 inch, 667 mm
Safety Warning

Item Information

Parker domnick hunter zero nitrogen generators employ robust, field proven technology to produce ultra high purity nitrogen for GC makeup and carrier gas applications. An integral heated platinum catalyst ensures carrier grade nitrogen free from organic impurities to < 0.1ppm.



The generators provide a continuous stream of ultra high purity nitrogen from a single ‘plug & play’ unit. Models are available with and without an integral oil free compressor, are extremely quiet in operation and are fully approved for use by major instrumentation manufacturers.



Innovative design features include economy mode as standard which extends compressor life and significantly reduces on going running costs.



Features / Benefits



• Ultra high purity, organic free, nitrogen



• Economy mode as standard, increases compressor life



• Ideal for GC make-up and carrier gas applications including ECD



• Integral oil free compressor



• Eliminate inconvenient and potentially dangerous nitrogen cylinders



• Compact, reliable with minimal operator attention and maintenance



For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066