Ultra High Pressure Waterblast Hose - PFX38-05 Series (3800 BAR) - Europe | #PFX38-05-TJ


LOADING IMAGES
PFX38-05-TJ

Ultra High Pressure Waterblast Hose - PFX38-05 Series (3800 BAR) - Europe | #PFX38-05-TJ

Parker's PFX38 delivers robustness and improved service life in the Ultra High Pressure waterblast applications. The series is compliant with ISO23384 and DIN EN 1829-2.


Technical Specifications

  • Hose Cover Type: Double cover ToughJACKET™
  • Maximum Operating Pressure: 3800 BAR
  • Hose Outside Diameter: 24.5 mm
  • Weight: 1.43 kg/m, 0.96 lb/ft
  • Industry: Industrial Manufacturing Equipment, Construction
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Pressure: 380 MPa, 3800 bar, 55100 psi
  • Application: Industrial Cleaning, Hydrodemolition, Waterblasting
  • Product Type: High Pressure Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 11.024 inch, 280 mm
  • Hose Cover Type: Double Cover ToughJACKET™
  • Media: Water
  • Specifications Met: DIN 1829-2, ISO 23384
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Minimum Burst Pressure: 760 MPa, 110200 psi
  • Design Factor: 2
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.964 inch, 24.5 mm
Safety Warning

Item Information

"Parker's PFX38-05 hose series (3800 bar) delivers robustness and improved service life in the ultra-high pressure waterblast market. For extreme conditions with increased abrasion requirements a ToughJACKET TM version PFX38-TJ with a second cover is also available. PFX38-05 series incorporates a red cover according WJTA color coding.

Qualified with standard 2X fitting Series, customers can select from a wide range of available connection types.

Markets:
• Waterblast/Waterjet
• Hydrodemolition
• Construction

Applications:
• Industrial cleaning equipment

Features/Benefits:
• Suitable for applications up to 3800 bar (55000 psi)
• According to ISO 23384 and DIN EN 1829-2
• Visual pressure indication increases safety
• Long life time & reduced machine down time in critical applications and in harsh environments
• Visual inspection of wear possible, that acts as a warning indicator of hose abrasive wear
• Less weight and drag, making it easier for operators to maneuver the hose, less operator fatigue

Technical Specifications:
• Inner tube: POM
• Pressure reinforcement: eight spiral layers of maximum tensile steel wire
• Cover: polyamide
• TOUGHJACKET on request (second outer cover layer that contrasts with the outer cover color)
• Standard color: red, other colors are available on request
• Temperature range: -10°C to +70°C"

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513