Ultra High Pressure Waterblast Hose - PFX30 Series (3010 BAR) - Europe | #PFX30-06


LOADING IMAGES
PFX30-06

Ultra High Pressure Waterblast Hose - PFX30 Series (3010 BAR) - Europe | #PFX30-06

Parker's PFX30 delivers robustness and improved service life in the Ultra High Pressure waterblast applications. The series is compliant with ISO23384 and DIN EN 1829-2.


Technical Specifications

  • Hose Cover Type: Standard
  • Maximum Operating Pressure: 3010 BAR
  • Outside Diameter: 22.7 mm
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Technology: Fluid & Gas Handling
  • Design Factor: 2.08
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 0.91 lb/ft, 1.35 kg/m
  • Industry: Construction, Industrial Manufacturing Equipment
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Maximum Operating Pressure: 301 MPa, 3010 bar, 43645 psi
  • Application: Hydrodemolition, Industrial Cleaning, Waterblasting
  • Product Type: High Pressure Hose, Water Blast Hose
  • Cover Material: Polyamide (PA)
  • Materials of Construction: Thermoplastic
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 250 mm, 9.842 inch
  • Cover Color: Orange
  • Hose Cover Type: Standard
  • Media: Water
  • Specifications Met: DIN 1829-2, ISO 23384
  • Compatible Fitting: 2X Series
  • Inside Diameter: 3/8 inch, 9.85 mm
  • Minimum Burst Pressure: 625 MPa, 90625 psi
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.894 inch, 22.7 mm
Safety Warning

Item Information

"Parker's PFX30 hose series (3010 bar) delivers robustness and improved service life in the ultra-high pressure waterblast market. For extreme conditions with increased abrasion requirements a ToughJACKET TM version PFX30-TJ with a second cover is also available. PFX30 series incorporates an orange cover according WJTA color coding.


Qualified with standard 2X fitting Series, customers can select from a wide range of available connection types.


Markets:

• Waterblast/Waterjet

• Hydrodemolition

• Construction


Applications:

• Industrial cleaning equipment

 

Features/Benefits:

• Suitable for applications up to 3010 bar (43645 psi)

• According to ISO 23384 and DIN EN 1829-2

• Visual pressure indication increases safety

• Long life time & reduced machine down time in critical applications and in harsh environments

• Visual inspection of wear possible, that acts as a warning indicator of hose abrasive wear

• Less weight and drag, making it easier for operators to maneuver the hose, less operator fatigue

 

Technical Specifications:

• Inner tube: POM

• Pressure reinforcement: six / eight spiral layers of maximum tensile steel wire

• Cover: polyamide

• TOUGHJACKET on request (second outer cover layer that contrasts with the outer cover color)

• Standard color: orange

• Temperature range: -10°C to +70°C"

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513