Ultra High Pressure Waterblast Hose – PFX25 Series (2500 BAR) - Europe | #PFX25-05-TJ


LOADING IMAGES
PFX25-05-TJ

Ultra High Pressure Waterblast Hose – PFX25 Series (2500 BAR) - Europe | #PFX25-05-TJ

Parker's PFX25 delivers robustness and improved service life in the Ultra High Pressure waterblast applications.


Technical Specifications

  • Hose Outside Diameter: 22.0 mm
  • Hose Cover Type: ToughJACKET™
  • Technology: Fluid & Gas Handling
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 0.67 lb/ft, 1.0 kg/m
  • Industry: Construction, Industrial Manufacturing Equipment
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 250 MPa, 2500 bar, 36250 psi
  • Application: Hydrodemolition, Industrial Cleaning, Waterblasting
  • Product Type: High Pressure Hose, Water Blast Hose
  • Materials of Construction: Polyamide (PA)
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 200 mm, 7.874 inch
  • Media: Water
  • Specifications Met: DIN 1829-2, ISO 23384, Type B-250/8
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.866 inch, 22 mm
Safety Warning

Item Information

Parker's PFX25 delivers robustness and improved service life in the Ultra High Pressure waterblast market. The new design with just 6 layers of wire offers 2500bar working pressure and a design factore of 2.5. For extreme conditions with increased abrasion requirements the ToughJACKET TM version PFX25-05-TJ in WJTA-coded silver is also available. Qualified with standard 2X fitting Series, customers can select from a wide range of available connection types.


Markets:

• Waterblast/Waterjet

• Hydrodemolition

• Construction

• All markets requiring pressure of 2500 bar (36,250 psi)


Features/Benefits:

• Suitable for applications up to 2500 bar

• More robust than common 6 layer constructions

• Improved service life


Applications:

• Hydrodemolition

• Waterblast cleaning equipment

• Industrial cleaning


Technical Specifications:

• Inner tube: POM

• Pressure reinforcement: Six spiral layers of maximum tensile steel wire

• Cover: Polyamide (Additional TOUGHJACKET cover available)

• Standard color: silver

• Temperature range: -10°C to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513