Tube Fitting, Inverted Two ferrule Compression - MPI Series | #6-4 HBMP7-SS


LOADING IMAGES
6-4 HBMP7-SS
Click to View CAD Model

Tube Fitting, Inverted Two ferrule Compression - MPI Series | #6-4 HBMP7-SS

Parker's MPI™ Union Connector is an inverted two ferrule design engineered and manufactured to provide secure, tight, and leak resistant connections for small bore instrumentation applications up to 15,000 PSI.


Technical Specifications

  • Connection 2 Size: 1/4"
  • Connection 1 Size: 3/8"
  • Product Style: MPI Union Connector
  • Maximum Working Pressure (psi): 15000 psi
  • Materials of Construction: Stainless Steel AISI 316
  • Connection 2 Type: Compression MPI
  • Connection 1 Type: Compression MPI
  • Brand: Parker
  • Product Type: Medium Pressure Fittings
  • Configuration: Tube to Tube (Union)
  • Shape: Straight
  • Operating Pressure: 6000 to 15000 psi, 413 to 1034 bar
  • Minimum Operating Temperature: -254 °C, -425 °F
  • Maximum Operating Temperature: 538 °C, 1000 °F
  • For Fluid Type: Chemicals (Fire Retardant), Fuels, Fuels (Gasoline), Liquid (Glycerin), Hydrogen, Inert Gases, Solvents (Ketone/Acetone), Lubricants (Oils), Mineral Hydraulic Oil, Nitrogen, Natural Gas (Ozone), Petroleum Hydraulic Fluids (Oil), Solvents, Hydraulic Fluids, Steam, Synthetic Oil, Volatile Gas, Water, Coolants (Water-Glycol), Zero Air
  • Length: 3.32 inch
  • Technology: Process Control, Instrumentation, Fluid & Gas Handling
  • Application: Instrumentation Hook-up Systems, Corrosion Resistant Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Offshore Process Panels, Chemical Injection, Well Head Control Panels, High Pressure Tanks, Process Lines
  • Industry: Healthcare & Life Sciences, Electronics, Industrial Processing, Oil & Gas, Power Generation, Semiconductor, Chemicals Processing, Renewable Energy
  • Materials of Construction: Stainless Steel AISI 316
  • Division: Instrumentation Products Division
Safety Warning

Item Information

Parker MPI™ Fittings are an inverted two ferrule, compression design. They are engineered and manufactured to provide secure, tight, and leak-resistant connections throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures in the range of 6,000 to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including cold drawn – 1/8 hard (unannealed) stainless steel tubing, annealed 2507 seamless tubing or instrument grade thick-walled annealed stainless steel. Every Parker MPI™ Fitting is supplied complete and ready to install.

Markets:
• Offshore
• Oil and Gas
• Chemical
• Petrochemical
• Power
• Research

Features/Benefits:
• Front ferrule with corrosion-resistant Parker Suparcase® forms a seal between the tube, body and ferrule. It also provides a mechanical hold on the tube.
• Back ferrule with corrosion-resistant Parker Suparcase® provides a strong mechanical hold on the tube.
• Longer thread area for improved resistance to pressure and load on the ferrules.
• Molybdenum disulfide-coated inverted nut helps prevent galling, provides easier assembly, and permits multiple remakes.
• Long tube-support area improves resistance to vibration and line loads.

Applications:
• Offshore Process Panels
• Chemical Injection
• Well Head Control Panels
• High Pressure Tanks

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516