Truck Coils, Fifth Wheel Slider | #811537-PM-BLK-NF


LOADING IMAGES
811537-PM-BLK-NF

Truck Coils, Fifth Wheel Slider | #811537-PM-BLK-NF

Fifth Wheel Slider without Fittings


Technical Specifications

  • Color: Black
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met.
  • Tube Outside Diameter: 1/4 inch
  • Pigtail Length: 2 inch
  • Working Length: 74 inch
  • Retracted Length: 10 inch
  • Color: Black
  • Product Style: Fifth Wheel Slider Coil
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Tube Material: Polyamide (PA) (heat and light stabilized)
  • Application: Tractor to Trailer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

A Parker Fifth Wheel Slider Coil is a universal slider coil, providing clutter-free hook-up with adjustable length pneumatic tubing for fifth wheel sliding action.  The UV resistant tube is heat and light stabilized and the coil will self-adjust from 10" to a fully extended 74" working length for greater movability.  The working length extension allows for the fifth wheel base plate to slide in location for level loading of the trailer.

Markets:  
• Transportation

Features/Benefits:
• Universal, ready for immediate installation
• Self-adjusting, from 10" to fully extended 74" working length for extra operating maneuvering
• Coil set is strong and permanent - Even after prolonged use in fully extended position, coils will retract to shorter length without sagging and eliminating hazards of chafing and wear
• No maintenance required - stays on the job at peak performance through years of trouble-free life

Applications:
• Double trailers
• Converter dollies

Certifications/Compliances:
• Conforms to SAE Specification J844 Type A and meets D.O.T. FMVSS 106

Technical Specifications:
• Construction: ¼” O.D. Nylon single wall tubing
• Available with or without fittings; silver coils come complete with fittings and a black coil is supplied without fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563