Tru-Flate, Automotive Interchange Quick Connect Air Couplings - 10 Series | #1F


LOADING IMAGES
1F

Tru-Flate, Automotive Interchange Quick Connect Air Couplings - 10 Series | #1F

10 Series steel nipple with female threads


Technical Specifications

  • Coupling Half: Male Nipple
  • Body Size (inch): 1/2
  • Body Material: Steel
  • Connection Type: Female NPTF
  • Connection Thread Size (inch): 3/8 - 18
  • Hose I.D. (inch): na
  • Interchange Type: Tru-Flate design
  • Maximum Operating Pressure: 300 psi
  • Application: Pneumatic
  • Maximum Operating Temperature: 250 °F
  • Product Type: Manual Connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Unvalved
  • Hex Size: 0.81 inch
  • Plating Type: Zinc with clear trivalent chromate

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

10 Series Quick Connect Air Couplers, up to 300 psi, connect with 10 Series Nipples, Tru-Flate design, also known as the automotive interchange. They have manual sleeves and are single shut off quick couplings. Couplers have an integral sleeve guard to resist accidental disconnection. The steel tubular valve delivers high air flow with minimal pressure drop. Quick Connect Couplers and Nipples are available in a range of sizes and materials to be versatile for use in a variety of applications with air or fluid pressures up to 300 psi.


Technical Characteristics:

• Sizes: 1/4”, 3/8", 1/2”

• Materials: Brass, Steel

• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb

• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon


Markets:

• Automotive service and repair

• Industrial

• Construction

• Factory automation


Features/Benefits:

• Original Tru-Flate design, developed for the automotive industry

• High flow valves with minimal pressure drop for efficient performance

• Sleeve guard helps to prevent accidental disconnection when in use

• Optional sleeve-lock adds additional protection against accidental disconnection

• Grip-ring sleeve version has a larger knurled diameter to provide easy operation when gloves are worn  

• Stainless steel springs, locking balls and brass valves are also offered for corrosion resistance

• Steel sleeve option is available for increased durability


Applications: 

• Air compressors

• Pneumatic air tools and hoses

• Water lines

• Grease guns

• Cleaning equipment

• Paint applicators

• Drop-down air lines

• Blow guns

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$18.08 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539