Transient Bleed Valve | #FSDTBV001


LOADING IMAGES
FSDTBV001

Transient Bleed Valve | #FSDTBV001

A transient bleed valve (TBV) is used to expand the stall margin of a turbine engine’s compressor by controlling the outlet of bleed air from the engine’s compressor.


Technical Specifications

  • Weight: Starting at 10.0 lbs. (4.5 kg)
  • Materials of Construction: 17-4 PH CRES, Inconel 718
  • Maximum Operating Temperature: Rated for 827 °C (1100 K) bleed air temperature °C
  • Vane Type: Up to 4 inch (10.2 cm) vane diameter
Safety Warning

Item Information

The transient bleed valve (TBV) controls the bleed air amount of the last stage of the high-pressure compressor (HPC) to expand the stall margin of the HPC during engine starting and rapid acceleration. The TBV is a fuel-powered, two-position (failsafe open), butterfly-type air valve whose position is controlled by a remote solenoid. A dual-channel transducer in the actuator can provide feedback on the displacement and feedback to the engine electronic computer (EEC) to monitor the actuator’s position.

APPLICATIONS:
Commercial aircraft

FEATURES AND ATTRIBUTES:
• Effective control of bleed air from engine compressor
• Bearings construction is ceramic and stainless steel.
• Vane sleeve construction is ceramic.

OPTIONAL FEATURES:
Implementation of LVDT transducer can provide feedback to EEC on actuator position.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Parker Aerospace--Repair Location Finder
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687648