Transfer Barrier Accumulators - BT Series - (Americas) | #BT10B3TF04A1


LOADING IMAGES
BT10B3TF04A1

Transfer Barrier Accumulators - BT Series - (Americas) | #BT10B3TF04A1 OBSOLETE

Transfer Barrier accumulators provide fluid separation where two different media must transfer pressure between each other without mixing. Also used as an accumulator in series with gas bottles where size constraints exist.


Technical Specifications

  • Outlet Port Connection Type: Code 61 Flange
  • Inlet Port Size (inch): #12 ( 1-1/16"-12 )
  • Fluid Type: Oil Service
  • Outlet Port Size (inch): 2"
  • Inlet Port Connection Type: SAE
  • Elastomer Material: Hydrin
  • Maximum Operating Pressure (psi): 3, 000 psi
  • Volume (Gallons): 10 gallons
  • Maximum Operating Pressure: 206.8 bar
  • Volume: 37.8 L
  • Specifications Met: ASME, ADRN, DOSH, CUTR, ABS, DNV, SELO, NR-13, Lloyd's Registry Others on request.
  • Body Material: Chrome-molybdenum Alloy Steel
  • Repairable: Bottom Repairable
  • Diameter: 9.06 inch
  • Overall Length: 54.74 inch, 1390.4 mm
Safety Warning

Item Information

Parker’s transfer barrier accumulator is a proven design which has served both the industrial and mobile hydraulic markets, providing energy management solutions for many hydraulic system applications. Offering a standard, globally certified transfer barrier accumulator (ASME, AS1210, CE, and CRN rated) is Parker’s approach at one shell design certified for most markets, geographies and applications.

These products are made to the highest quality standard and because of our in-house bladder molding operations, we offer extremely competitive lead times. The heart of any transfer barrier accumulator is the actual rubber bladder bag, and Parker bladders are engineered and manufactured in our own facility and subjected to our own high quality inspection standards.

Markets:
• Industrial
• Marine & Offshore
• Oil & Gas

Features/Benefits:
• 2-1/2 Gallon (2.5 G), 5 Gallon (5 G), 10 Gallon (10 G), 11 Gallon (11 G), and 15 Gallon (15 G) capacities
• 3,000 psi (3 KPSI) - 10,000 psi (10 KPSI)
• Global certifications (ie, ABS, ASME, AS1210, CRN, DNV, DOSH, NR-13, PED (CE), SELO, ASME app 22)
• Bladder compounds (Nitrile, Hydrin, Fluorocarbon, Butyl, EPR, etc)
• Fluid Ports (SAE, NPT, Code 61 & 62, BSPP, High Flow, etc)
• Safety Fuse Options
• Mounting Accessories

Applications:
• Energy Storage
• Pressure Compensation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399