Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
2" High-Flow Lockout Valve w/ 2" Exhaust Port
California Residents: Prop-65 Warning
Parker’s line of Pneumatic lock-out valves deliver increased efficiency and productivity while meeting safety standards. OSHA (Occupational Safety and Health Administration) requires the use of a lock-out valve near the point of use. This valve is designed to stop the flow of compressed air and vent the lines quickly in case an emergency shut-down is required. For faster venting, the exhaust port is larger than the inlet/outlets ports.
Markets:
•Automotive Assembly
•Food & Beverage
•Packaging
•Industrial Plants
•Aerospace
Features/Benefits:
•Integral 1/2”, 3/4”, 1”, 1-1/2”, or 2” NPT Ports
•Robust aluminum body
•Complies with OSHA 29 CFR part 1910
•Complies with ANSI B11 and PMMI B155 requirements
Applications:
•Compressed Air
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.