Transair Pneumatic Lockout Valves | #FLV8NAB


LOADING IMAGES
FLV8NAB

Transair Pneumatic Lockout Valves | #FLV8NAB

1" Standard Lockout Valve w/ 1-1/4" Exhaust Port


Technical Specifications

  • Exhaust Port Size: 1-1/4 inch
  • Port Size (inch): 1
  • Flow Rate: 375 SCFM
  • Exhaust Flow Rate: 216 SCFM
  • Maximum Operating Pressure: 300 psi
  • Minimum Operating Temperature: 40 °F
  • Maximum Operating Temperature: 175 °F
  • Body Material: Cast Aluminum Alloy
  • Handle Material: Plastic
  • Seal Material: Carboxylated Nitrile
  • Spring Material: Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s line of Pneumatic lock-out valves deliver increased efficiency and productivity while meeting safety standards. OSHA (Occupational Safety and Health Administration) requires the use of a lock-out valve near the point of use. This valve is designed to stop the flow of compressed air and vent the lines quickly in case an emergency shut-down is required. For faster venting, the exhaust port is larger than the inlet/outlets ports.

Markets:
•Automotive Assembly
•Food & Beverage
•Packaging
•Industrial Plants
•Aerospace

Features/Benefits:
•Integral 1/2”, 3/4”, 1”, 1-1/2”, or 2” NPT Ports
•Robust aluminum body
•Complies with OSHA 29 CFR part 1910
•Complies with ANSI B11 and PMMI B155 requirements

Applications:
•Compressed Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547