Transair Pipe Stickers | #VAC-BLK-S


LOADING IMAGES
VAC-BLK-S

Transair Pipe Stickers | #VAC-BLK-S

Black Vacuum Label Stickers for 2" (50mm) & 2-1/2" (63mm) Pipe (QTY: 16 Black Vacuum)


Technical Specifications

  • Indicator Type: Vacuum Label
  • Pipe Outside Diameter: 2 INCH|50 MM|2-1/2 INCH|63 MM
  • Package Quantity: 16
Safety Warning

Item Information

Transair Pipe Stickers are the ideal choice for identifying the media being conveyed in a Transair aluminum or stainless steel pipe system. These stickers are printed on durable vinyl and feature a strong adhesive backing to ensure the sticker stays on the pipe, even in the most challenging environments.

 

ASME 13.1 states that all process piping networks need to be labeled to identify the media being conveyed. Transair offers stickers to denote the direction of the flow, as well as the media (compressed air & vacuum). For readability, our stickers are available in either white or black. Transair Pipe Stickers can be used on all Transair pipes from sizes 2” (50mm) to 8” (220mm).

 

Markets:

·         Automotive Assembly

·         Food & Beverage

·         Packaging

·         Industrial Plants

·         Aerospace

 

Features & Benefits:

·         Easy to use

·         Faster Installation

·         Lower Installation Costs

·         Lightweight

 

Applications:

·         Compressed Air

·         Vacuum

·         Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)

·         Process Water

·         Chemical Transfer

 

Sizing Chart:

·         Small Stickers (-S): 2” to 2-1/2” (50mm to 63mm) pipe

·         Medium Stickers (-M): 3” to 4” (76mm to 101mm) pipe

·         Large Stickers (-L): 6: 6” (168mm) pipe

·         Extra Large Stickers (-XL): 8” (220mm) pipe

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547