Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
White Flow Directional Arrow Stickers for 2" (50mm) & 2-1/2" (63mm) Pipe (QTY: 16 White Arrows)
Transair Pipe Stickers are the ideal choice for identifying
the media being conveyed in a Transair aluminum or stainless steel pipe system.
These stickers are printed on durable vinyl and feature a strong adhesive
backing to ensure the sticker stays on the pipe, even in the most challenging
environments.
ASME 13.1 states that all process piping networks need to be
labeled to identify the media being conveyed. Transair offers stickers to
denote the direction of the flow, as well as the media (compressed air &
vacuum). For readability, our stickers are available in either white or black.
Transair Pipe Stickers can be used on all Transair pipes from sizes 2” (50mm)
to 8” (220mm).
Markets:
·
Automotive Assembly
·
Food & Beverage
·
Packaging
·
Industrial Plants
·
Aerospace
Features & Benefits:
·
Easy to use
·
Faster Installation
·
Lower Installation Costs
·
Lightweight
Applications:
·
Compressed Air
·
Vacuum
·
Industrial/Inert Gases (i.e. Argon, Nitrogen,
Carbon Dioxide)
·
Process Water
·
Chemical Transfer
Sizing Chart:
·
Small Stickers (-S): 2” to 2-1/2” (50mm to 63mm)
pipe
·
Medium Stickers (-M): 3” to 4” (76mm to 101mm)
pipe
·
Large Stickers (-L): 6: 6” (168mm) pipe
·
Extra Large Stickers (-XL): 8” (220mm) pipe
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.