Transair FRL Combination Units | #FP32CB94SEMNGLNW


LOADING IMAGES
FP32CB94SEMNGLNW

Transair FRL Combination Units | #FP32CB94SEMNGLNW

1/2" Compact 3 Piece (Filter + Regulator + Lubricator) Combination w/ Manual Drain


Technical Specifications

  • Port Thread Size (Inch): 1/2
  • Configuration Type: 3 piece (Filter + Regulator + Lubricator)
  • Drain Option: Manual
  • Flow Rate (dm3/s): 40
  • Flow Rate (SCFM): 85
  • Filter Type: Particulate
  • Filter Efficiency Rating: 5 MICRON
  • Maximum Operating Pressure: 250 psig, 17 bar
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 150 °F, 65.5 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s line of Filter, Regulator, and Lubricator combination units provide a standard filtration offering in an easy to install bundle. These combinations are available in a 3 piece (Filter + Regulator + Lubricator) or a 2 piece (Filter/Regulator + Lubricator) bundle to fit within space constraints. All combinations come standard with a 5 micron particulate filter for separating bulk liquids and solid particle removal. The regulator portion comes equipped with a detailed gauge for accurate pressure control. The lubricator uses an internal needle valve for a consistent flow of oil aerosol.

For the best performance, Parker suggests the use of F442 oil.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Integral 1/2”, 3/4”, or 1” NPT Ports
• Robust, lightweight aluminum construction
• High efficient 5 micron particulate element
• Adjustable oil flow for uniform lubrication

Applications:
• Compressed Air

Please Note: For best performance, regulated pressure should be set by increasing the pressure up to the desired setting.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547