Triple-Axis Servo Drive and Drive/Controllers - TPD-M Series : 3x 2A / 325-680VDC (3x 1.3kVA output) | #TPDM020202D


LOADING IMAGES
TPDM020202D

Triple-Axis Servo Drive and Drive/Controllers - TPD-M Series : 3x 2A / 325-680VDC (3x 1.3kVA output) | #TPDM020202D OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Feedback Technology: Resolver
  • Fieldbus Protocol: CANopen (DS402)
  • Mounting Option: Panel Mounted
  • Option Board: None
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Multi-Axis Technology
  • Product Series: TPD-M
  • Input Voltage: 325 to 680 VDC
  • Continuous Output Current Rating: 3x 2 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo, Torque
  • Compatible Feedback Device: Resolver
  • Modes of Control: Programmable Control - Proprietary Language, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Communication Interface: USB, CANopen
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Item Information

TPD-M is a space-saving multi-axis servo drive system where each drive module can control up to three servo motors. The system configuration consists of a common DC bus power supply and multiple TPD-M drive modules, connected through DC bus bars. The drive modules are available as one, two or three axis versions, with output power ratings of up to 20kVA, making the system very flexible.

TPD-M has been developed for all applications where multiple drives are normally used and gives both OEMs and end users the opportunity to reduce build, configuration and operating costs, while boosting productivity and profitability. Motion control functionality is performed by means of EtherCAT Real Time CoE (CAN over Ethernet) communication, CAN / CANopen DS402 communication. TPD-M drives can also control induction motors with feedback or sensorless in V/f mode.

Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery

 

Features/Benefits:
• Common DC bus connection for energy exchange between drives
• Hiperface DSL feedback® with reduced cabling  - only one cable connection between drive & motor
• Removable SD card
• Safety Technology (STO)
• CE + UL/cUL Listed

Applications:
• Material forming machines
• Textile machines
• Paper and converting lines
• Plastics machines

 

Technical Specifications:
• Power Output Rating : 3* 1.3kVA
• Continuous Output Current : 2A + 2A + 2A
• PSU Input Supply : 3*230-480VAC
• Drive Input Supply : 325...680 VDC
• Supported Feedback Types : Resolver, Hiperface + EnDat Interface, Hall Sensors, Rotary and Linear Encoders
• Programming : PicoPLC
• 4 Digital Inputs / 2 Digital Outputs / 1 Analog Input / 1 Analog Output (per axis)
• 1 Auxiliary Encoder Input / 1 Auxiliary Encoder Output (per axis)

 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859