Thermowell, ThermoSync® Thermowells Series | #TAN-34C0-L12-P


LOADING IMAGES
ThermoSync Temperature Measurement System

Thermowell, ThermoSync® Thermowells Series | #TAN-34C0-L12-P

Parker PGI’s ThermoSync® Thermowell has a patented finned design that reduces the ambient temperature effects on flow calculations, thus providing greater pipeline gas temperature measurement accuracy and minimizing unaccounted for errors.


Technical Specifications

  • Pipeline Size (inch): 10-12"
  • Additional Options: Cap w/Chain
  • Connection Size: 3/4" NPT
  • Body Material: 316L Stainless Steel
  • Maximum Operating Pressure: 4900 psi, 338 bar
  • Maximum Operating Temperature: 330 °F, 166 °C
  • Maximum Flow Rate: 100 FPS (in 1,000 psi Natural Gas)
  • Connection Size: 3/4" NPT
  • Fits Pipeline Size: 10-12" inch
  • Additional Options: Cap w/Chain
Safety Warning

Item Information

Parker PGI’s Thermosync® Thermowells reduce gas volume errors and get maximum accuracy from your flow measurement system. Pipelines maintain fairly constant temperatures below ground but the meter run sections above ground are heated and cooled by changing ambient temperatures.  This change in ambient temperature is transferred to the thermowell that contains the temperature sensor, and as the difference between pipe wall temperature and true gas temperature increases, the temperature error due to thermal coupling in the pipe increases.  It only takes a few degrees of error to shift the calculated flow volume beyond the published accuracy of the flow computer and add significantly to unaccountable errors.

The ThermoSync System significantly reduces this thermal transfer from the pipeline.   The patented design features a finned section that increases the surface area over 7.5 times the surface area of a conventional thermowell.  The increased surface area allows the thermowell to rapidly synchronize to the flowing gas temperature.

A few degrees can make a difference.  Using flow lab test results, two flow rates were used to compare conventional stainless steel thermowells with the ThermoSync System. The dramatic results can be seen in our accompanying literature documents.

Parker’s high accuracy RTD probe completes the ThermoSync System.  The protection tube neck is made of a thermally insulating plastic which helps block error caused by thermal transfer.  It also includes a high thermal conductivity, hard-anodized aluminum tip for maximum thermal transfer between the thermowell and the sensor. Gas measurement experts agree that measurement accuracy is most important.  The ThermoSync system can significantly increase that accuracy.

Markets:
• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• Finned design for maximum surface area
• Two piece Protection Tube design
• Tube body is insulating PVC plastic for excellent thermal insulation
• Options of cap & chain assembly, vent /bleed hole and SS tag

Applications:
• Gas flow measurement systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516