Thermowell,ThermoSync® Thermowell RTD Assembly | #ATA-1000L2-BCFR4VW1C


LOADING IMAGES
ThermoSync RTD Assembly

Thermowell,ThermoSync® Thermowell RTD Assembly | #ATA-1000L2-BCFR4VW1C

Parker PGI's ThermoSync® Thermowell RTD Assembly is in an explosion-proof conduit box that offers maximum safety for hazardous locations in a ready-to-install unit. The unit includes a thermowell, RTD probe, fitting, close nipple, and coupler.


Technical Specifications

  • Fitting Material: 316 SS
  • Union Material: PVC
  • Element: 4 Platinum Wire-Wound RTD
  • Pipeline Size (inch): 2"
  • Additional Options: RTD Calibration w/316 SS ID Tag + Bleed Hole
  • Body Material: 316 SS Thermowell | 316 SS Close Nipple | Delrin® Fitting | PVC Union
  • Connection Size: 3/4" MNPT | 1/2" MNPT - Optional
  • Fits Pipeline Size: 2" inch
  • Includes: 4 Platinum Wire-Wound RTD
  • Additional Options: RTD Calibration w/316 SS ID Tag + Bleed Hole
Safety Warning

Item Information

Parker PGI’s Thermosync® Thermowell RTD Assembly uses an explosion-proof conduit box which is designed to extinguish flames internally and would prevent flames from reaching any flammable surrounding materials or environment.  This makes the ThermoSync Thermowell and RTD probe more suitable for installation in hazardous locations.   The aluminum conduit box is supplied with a wiring connector and has ½” NPT connections.  The Thermowell union and fitting to the conduit box are supplied as a standard in PVC and Delrin but are also available in stainless steel. All configurations come pre-assembled, allowing for easier, faster installations.      

Markets:
• Chemical
• Petrochemical
• Oil and Gas


Features/Benefits:
• Two piece Protection Tube design
• Tube body is insulating PVC plastic for excellent thermal insulation
• Explosion proof conduit box
• Pre-assemblied unit
• Options of cap & chain assembly, vent /bleed hole and SS tag

Applications:
• Gas flow measurement systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516