Thermoset 741 A/B Epoxy Adhesive | #Thermoset 741 A/B


LOADING IMAGES
Thermoset 741 A/B

Thermoset 741 A/B Epoxy Adhesive | #Thermoset 741 A/B

Thermoset 741 A/B adhesive is a medium viscosity structural adhesive that cures to a tough, high impact polymer and provides exceptional adhesion to a wide variety of substrates. It features rapid cure in thin films and convenient mix ratio by volume.


Technical Specifications

  • Trade Name: Thermoset 741 A/B Epoxy Adhesive
  • Color: Translucent Paste, Light Amber Paste
  • Dynamic Viscosity: 50000, 30000
  • Hardness: 80 Shore D
  • Volume Resistivity: 1 x 10^13 ohm-cm
  • Dielectric Strength: 17.7 kV/mm, 450 V/mil
  • Cure Time: 30
Safety Warning

Item Information

Thermoset 741 A/B adhesive is a medium viscosity, high strength, epoxy structural adhesive featuring rapid cure in thin films and a convenient mix ratio by volume. This material cures to a tough, high impact polymer, and provides exceptional adhesion to a wide variety of substrates. Thermoset 741 A/B adhesive can also be used in small potting applications where minimal flow during cure is desired.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications, & Safety
SDS-MSDS-Safety-Data-Sheet---LORD-2232-Solvent
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR