THERMFLOW Phase-Change Thermal Interface Pads | #66-10-0300-T710


LOADING IMAGES
66-10-0300-T710

THERMFLOW Phase-Change Thermal Interface Pads | #66-10-0300-T710

Parker Chomerics THERMFLOW® T710 is a thermally enhanced phase change material requiring low deflection force and designed to completely fill interfacial air gaps and voids within electronics assemblies.


Technical Specifications

  • Material Thickness: 0.0055 in (0.14 mm)
  • Thermal Impedance: 0.16°C-in2/W (1.03°C-cm2/W) @ 25 psi (172 kPa)
  • Phase Transition Temperature: 45°C
  • Length: 100 ft (30.48 m) Roll Stock
  • Width: 3 in (76.2 mm)
  • Adhesive Type: Pressure Sensitive
  • Product Series: THERMFLOW T710
  • Color: Light Gray/Off-White
  • Carrier Type: 2 Mil Fiberglass
  • Specific Gravity: 1.15
  • Operating Temperature: -67 to 257 °F, -55 to 125 °C
  • Product Type: Traditional Phase Change
  • Volume Resistivity: 10^14 ohm-cm
  • Shelf Life: 12 Months
  • Flammability Rating: Not Tested
Safety Warning

Item Information

Parker Chomerics THERMFLOW® T710 is a thermally enhanced phase change material requiring low deflection force and designed to completely fill interfacial air gaps and voids within electronics assemblies. It is classified as a Traditional Phase Change Material (PCM)

The ability to completely fill air gaps and voids typical of component packages and heat sinks allows THERMFLOW® pads to achieve performance superior to any other thermal interface materials.

At room temperature, THERMFLOW® materials are solid and easy to handle. This allows them to be consistently and cleanly applied as dry pads to a heat sink or component surface. THERMFLOW® material softens as it reaches component operating temperatures. With light clamping pressure it will readily conform to both mating surfaces. Upon reaching the required melt temperature, the pad will fully change phase and attain minimum bond-line thickness (MBLT) • less than 0.001 inch or 0.0254mm, and maximum surface wetting. This results in practically no thermal contact resistance due to a very small thermal resistance path.

Product Attributes:
• General use material
• Good thermal material
• Low deflection force required
• Fiberglass provides dielectric standoff
• Only available with adhesive
• Tabs available for easy removal

Features and Benefits:
• Low thermal impedance
• Demonstrated reliability through thermal cycling and accelerated age testing
• Can be pre-applied to heat sinks
• Protective release liners prevent contamination
• Available in custom die-cut shapes and kiss-cut on rolls
• RoHS compliant

Typical Applications:
• Microprocessors
• Graphics processors
• Chipsets
• Memory Modules
• Power Modules
• Power Semiconductors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336