THERMFLOW Phase-Change Thermal Interface Pads | #64-40-1100-T766


LOADING IMAGES
64-40-1100-T766

THERMFLOW Phase-Change Thermal Interface Pads | #64-40-1100-T766

Parker Chomerics THERMFLOW® T766 is an inherently tacky and foil-protected phase change material designed to completely fill interfacial air gaps and voids within electronics assemblies.


Technical Specifications

  • Phase Transition Temperature: 55°C
  • Material Thickness: 0.0035 in (0.089 mm)
  • Thermal Impedance: 0.09°C-in2/W (0.58°C-cm2/W) @ 25 psi (172 kPa)
  • Adhesive Type: None
  • Length: 400 ft (121.92 m) Roll Stock
  • Product Series: THERMFLOW T766
  • Width: 11 in (279.4 mm)
  • Color: Purple/Gray Foil
  • Carrier Type: 1 Mil Metal Foil
  • Specific Gravity: 2.6
  • Operating Temperature: -67 to 257 °F, -55 to 125 °C
  • Product Type: Traditional Phase Change
  • Volume Resistivity: 10^14 ohm-cm
  • Shelf Life: 12 Months
  • Flammability Rating: Not Tested
Safety Warning

Item Information

Parker Chomerics THERMFLOW® T766 is an inherently tacky and foil-protected phase change material designed to completely fill interfacial air gaps and voids within electronics assemblies. It is classified as a Traditional Phase Change Material (PCM)

The ability to completely fill air gaps and voids typical of component packages and heat sinks allows THERMFLOW® pads to achieve performance superior to any other thermal interface materials.

At room temperature, THERMFLOW® materials are solid and easy to handle. This allows them to be consistently and cleanly applied as dry pads to a heat sink or component surface. THERMFLOW® material softens as it reaches component operating temperatures. With light clamping pressure it will readily conform to both mating surfaces. Upon reaching the required melt temperature, the pad will fully change phase and attain minimum bond-line thickness (MBLT) • less than 0.001 inch or 0.0254mm, and maximum surface wetting. This results in practically no thermal contact resistance due to a very small thermal resistance path.

Product Attributes:
• Excellent thermal performance
• Protective foil eliminates top liner
• Inherently tacky • no adhesive required
• Sticky nature limits flowing in vertical applications
• Also available at 0.006"" thick

Features and Benefits:
• Low thermal impedance
• Demonstrated reliability through thermal cycling and accelerated age testing
• Can be pre-applied to heat sinks
• Protective release liners prevent contamination
• Available in custom die-cut shapes and kiss-cut on rolls
• RoHS compliant

Typical Applications:
• Microprocessors
• Graphics processors
• Chipsets
• Memory Modules
• Power Modules
• Power Semiconductors THERMFLOW® T766 is an inherently tacky and foil-protected phase change material designed to completely fill interfacial air gaps and voids within electronics assemblies. It is classified as a Traditional Phase Change Material (PCM)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336