THERMFLOW Phase-Change Thermal Interface Pads | #64-40-1050-T725


LOADING IMAGES
64-40-1050-T725

THERMFLOW Phase-Change Thermal Interface Pads | #64-40-1050-T725

Parker Chomerics THERMFLOW® T725 is a phase change material that is ideal for vertical applications and designed to completely fill interfacial air gaps and voids within electronics assemblies.


Technical Specifications

  • Phase Transition Temperature: 55°C
  • Material Thickness: 0.0050 in (0.127 mm)
  • Thermal Impedance: 0.06°C-in2/W (0.39°C-cm2/W) @ 25 psi (172 kPa)
  • Adhesive Type: None
  • Length: 400 ft (121.92 m) Roll Stock
  • Product Series: THERMFLOW T725
  • Width: 10.5 in (266.7 mm)
  • Color: Pink
  • Carrier Type: None - Free Film
  • Specific Gravity: 1.1
  • Operating Temperature: -67 to 257 °F, -55 to 125 °C
  • Product Type: Traditional Phase Change
  • Volume Resistivity: 10^14 ohm-cm
  • Shelf Life: 12 Months
  • Flammability Rating: UL 94 V-0
Safety Warning

Item Information

Parker Chomerics THERMFLOW® T725 is a phase change material that is ideal for vertical applications and designed to completely fill interfacial air gaps and voids within electronics assemblies. It is classified as a Traditional Phase Change Material (PCM)

The ability to completely fill air gaps and voids typical of component packages and heat sinks allows THERMFLOW® pads to achieve performance superior to any other thermal interface materials.

At room temperature, THERMFLOW® materials are solid and easy to handle. This allows them to be consistently and cleanly applied as dry pads to a heat sink or component surface. THERMFLOW® material softens as it reaches component operating temperatures. With light clamping pressure it will readily conform to both mating surfaces. Upon reaching the required melt temperature, the pad will fully change phase and attain minimum bond-line thickness (MBLT) • less than 0.001 inch or 0.0254mm, and maximum surface wetting. This results in practically no thermal contact resistance due to a very small thermal resistance path.

Product Attributes:
• Excellent thermal performance
• Inherently tacky • no adhesive required
• Ideal for vertical applications
• Sticky nature limits flowing in vertical applications
• Tabs available for easy removal
• UL 94 V-0 flammability rated

Features and Benefits:
• Low thermal impedance
• Demonstrated reliability through thermal cycling and accelerated age testing
• Can be pre-applied to heat sinks
• Protective release liners prevent contamination
• Available in custom die-cut shapes and kiss-cut on rolls
• RoHS compliant

Typical Applications:
• Microprocessors
• Graphics processors
• Chipsets
• Memory Modules
• Power Modules
• Power Semiconductors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336