THERMATTACH T411 Double-Sided Thermal Tapes | #67-40-0750-T411


LOADING IMAGES
67-40-0750-T411

THERMATTACH T411 Double-Sided Thermal Tapes | #67-40-0750-T411

Parker Chomerics THERMATTACH® T411 double-sided thermal interface tapes provide exceptional bonding between electronic components and heat sinks, especially on plastic packages and low surface energy materials.


Technical Specifications

  • Length (ft): 400
  • Width (inch): 7.5
  • Thermal Conductivity: 0.5 W/m-K
  • Configuration: Roll, No Boss
  • Color: Clear / Metallic
  • Carrier Type: Aluminum Mesh
  • Material Thickness: 0.01 inch
  • Phase Transition Temperature: -50 °C
  • Operating Temperature: -50 to 150 °C
  • Thermal Impedance: 6.5 °C-cm2/W
  • Volume Resistivity: n/a ohm-cm
  • Lap Shear Strength: 270 kPa
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: Not Tested
  • Shelf Life: 12 Months
Safety Warning

Item Information

Parker Chomerics THERMATTACH® T411 double-sided thermal interface tapes provide exceptional bonding between electronic components and heat sinks, especially on plastic packages and low surface energy materials. The THERMATTACH® family of tapes are proven to offer excellent reliability when exposed to thermal, mechanical, and environmental conditioning. Thermal tapes increase design flexibility and decrease complexity of electronics assemblies by eliminating the need for mechanical fasteners.

Product Attributes:
• Designed for adhesion to plastic packages
• Attaches to low surface energy packages

Features and Benefits:
• Offered in various forms to provide thermal dielectric and flame retardant properties
• Offered in custom die-cut configurations to suit variety of applications
• Embossed version available
• UL 94 V-0 flammability rated
• Meets RoHS specifications
• No curing required unlike epoxy or acrylic preforms or liquid systems
• Easily reworkable

Typical Applications:
• Mount heat sinks to components dissipating <25 W
• Attach heat sinks to PC processors
• Heat sink attachment to motor control processors
• Telecommunication infrastructure components

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336