THERM-A-GAP TC50 High Performance Dispensable Thermal Putty | #65-02-TC50-0030


LOADING IMAGES
65-02-TC50-0030

THERM-A-GAP TC50 High Performance Dispensable Thermal Putty | #65-02-TC50-0030

Parker Chomerics THERM-A-GAP™ TC50 is a single-component, fully cured, dispensable putty with 5.0 W/m-K Thermal Conductivity


Technical Specifications

  • Packaging: 30cc EFD Syringe (Luer lock tip)
  • Color: Gray
  • Flow Rate: 10 g/min
  • Specific Gravity: 3.25
  • Film Thickness: 0.006 inch
  • Thermal Conductivity: 5 W/m-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Operating Temperature: -67 to 392 °F
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.07 %
  • Shelf Life: 18 Months
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ TC50 is a high performance, one component, dispensable thermal compound developed to conduct heat between a hot component and a heat sink or enclosure. The TC50 compound provides low thermal impedance at multiple gaps to allow the use of common heat spreaders. The material’s heavy paste-like consistency enables controlled dispensing, applied in variable thicknesses to suit application needs. TC50 requires low compressive force to deform under assembly pressure subjecting components, solder joints and leads to minimal stresses.

This one component material is formulated to accommodate today’s high performance electronics and is ideal for automated dispensing machines, rework and field repair situations.

Features and Benefits:
• Thermal conductivity: 5.0 W/m-K
• Easily Dispensed
• No secondary curing required
• Low Thermal Impedance
• Ultra-low compression force
• Reworkable
• Able to accommodate a variety of bond line applications

Typical Applications:
• Automotive Electronic Control Units
• Power Supplies and Semiconductors
• Memory and Power Modules
• Microprocessors
• Consumer Electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336