THERM-A-GAP PAD 80 Thermally Conductive Gap Filler Pads | #61-11-1015-PAD80PN


LOADING IMAGES
61-11-1015-PAD80PN

THERM-A-GAP PAD 80 Thermally Conductive Gap Filler Pads | #61-11-1015-PAD80PN

Parker Chomerics THERM-A-GAP™ PAD 80 Thermally Conductive Gap Filler Pads provide a low hardness (35 Shore 00) solution with 8.3 W/m-K of thermal conductivity.


Technical Specifications

  • Material Thickness: 0.11 in (2.79 mm)
  • Shape: Flat sheets
  • Carrier Type: PN - PN Film without PSA
  • Size: 10 in x 15 in (254 mm x 381 mm)
  • Color: Grey
  • Specific Gravity: 3.4
  • Durometer: 35 Shore 00, Softest
  • Deflection at Pressure: 64 % @ 50 psi (345 kPa)
  • Thermal Impedance: 0.15 °C-cm2/W
  • Heat Capacity: 1.00 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Dielectric Strength: 125 VAC/mil, 8.0 kVAC/mm
  • Volume Resistivity: 10^14 ohm-cm
  • Operating Temperature: -67 to 392 °F, -55 to 200 °C
  • Dielectric Constant: 6 @ 1 MHZ
  • Dissipation Factor: 0.002 @ 1 MHZ
  • Outgassing Total Mass Loss: 0.11 % TML (0.01% CVCM)
  • Shelf Life: 36 Months
  • Flammability Rating: UL 94 V-0
  • Specifications Met: RoHS
  • Product Type: Thermal Gap Pad
  • Thermal Conductivity: 8.3 W/m-K
  • Storage Temperature: 50 to 90 °F @ 50% RH, 10 to 32 °C @ 50% RH
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ PAD 80 is a high performance, thermally conductive gap filler pad with a thermal conductivity of 8.3 W/m-K. It provides excellent heat transfer across a range of thicknesses while maintaining low compression forces and conformability between mating surfaces.

THERM-A-GAP™ PAD 80 is designed to serve as an effective thermal interface between heat sinks and heat generating components on electronic devices where uneven surfaces, air gaps, and rough surfaces may exist. This material exhibits low silicone oil bleeding and is ideal for high thermal performance needs across industries.

PAD 80 is available in standard thicknesses from 0.030” to 0.200” (0.75mm to 5.1mm) and can be provided in sheets or cut to custom part sizes. It is available on several material carriers including an aluminum foil carrier that is supplied with pressure sensitive adhesive (PSA) for added adhesive strength during the assembly process

Product Features:
• 8.3 W/m-K thermal conductivity
• Low compression force for deflection
• Low silicone oil bleeding
• UL 94 V-0 flammability rating
• Available with a pressure sensitive adhesive (PSA)
• Passes NASA outgassing requirements

Typical Applications:
• 5G and Telecom equipment
• Smart home devices
• Automotive electronics
• LEDs
• Power supplies
• Computing modules and servers
• Memory and data storage units

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336