THERM-A-GAP HCS10 Thermally Conductive Gap Filler Pads | #61-13-0909-HCS10G


LOADING IMAGES
61-13-0909-HCS10G

THERM-A-GAP HCS10 Thermally Conductive Gap Filler Pads | #61-13-0909-HCS10G

Parker Chomerics THERM-A-GAP™ HCS10 Thermally Conductive Gap Filler Pads provide an ultra low hardness (4 Shore 00) solution with 1.0 W/m-K of thermal conductivity


Technical Specifications

  • Carrier Type: G - Woven Glass no PSA
  • Material Thickness (inch): 0.13
  • Size: 9" x 9"
  • Color: Orange/Grey Carrier
  • Specific Gravity: 2
  • Durometer: 4
  • Deflection at Pressure: 73 % @ 50 psi (345 kPa)
  • Operating Temperature: -67 to 392 °F
  • Thermal Conductivity: 1 W/m-K
  • Thermal Impedance: 9.7 °C-cm2/W
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: n/a
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 5.3 @ 1 MHZ
  • Dissipation Factor: 0.013 @ 1 MHZ
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: 0.44 % TML (0.13% CVCM)
  • Shelf Life: 36 Months
  • Test Method: 'ASTM C165 MOD, ASTM D149, ASTM D150, ASTM D2240, ASTM D257, ASTM D374, ASTM D5470, ASTM D792, ASTM E1269, ASTM E595, ASTM E831
  • Shape: Flat Sheets
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ HCS10 Thermally Conductive Gap Filler Pads provide an ultra low hardness (4 Shore 00) solution with 1.0 W/m-K of thermal conductivity. THERM-A-GAP™ gap-filler sheets and pads offer excellent thermal properties and the highest conformability at low clamping forces. THERM-A-GAP™ HCS10 is an economical solution and is the highest conformability gap filler sheet.


THERM-A-GAP HCS10 is available in various thicknesses and finished in standard sheets of 9"x9" or 18"x18". Custom size configurations and die cut parts are available as individual parts or on sheets. To receive a quote on a custom size part, choose your thickness and carrier options, and then select “custom” size.


Be sure to write in the comments section, upon check out of your quote request, which custom size dimensions you need. Our team will then reach out for your specific drawing to complete your quote request.


Features and Benefits:
• Ultra low deflection force requirements
• High thermal conductivity
• High tack surface reduces contact resistance
• UL 94 V-0 flammability rated
• RoHS compliant


Available Carriers:
• G – woven glass (no PSA) - this carrier option provides reinforcement and a clean break / low tack interface surface, allowing for re-use of the pad if necessary or for prototyping. 
• A – aluminum foil (with PSA) - this carrier’s primary function is to allow a pressure sensitive adhesive on the gap pad.


Typical Applications:
• Telecommunications equipment
• Consumer electronics
• Automotive electronics (ECUs)
• LEDs & lighting
• Power conversion
• Desktop computers, laptops, servers
• Handheld devices
• Memory modules
• Vibration dampening

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336