THERM-A-GAP Gels T635 Dispensable, Very Low Compression Force, Thermal Gap Fillers | #65-00-T635-0030


LOADING IMAGES
65-00-T635-0030

THERM-A-GAP Gels T635 Dispensable, Very Low Compression Force, Thermal Gap Fillers | #65-00-T635-0030

Parker Chomerics THERM-A-GAP™ Gel T635 is a highly conformable, pre-cured, single-component compound with 1.7 W/m-K Thermal Conductivity.


Technical Specifications

  • Packaging: 30cc Tapered Tip Syringe
  • Color: White
  • Flow Rate: 8 cc/min
  • Specific Gravity: 1.5
  • Deflection at Pressure: n/a
  • Film Thickness: 0.38 mm
  • Thermal Conductivity: 1.7 W/m-K
  • Heat Capacity: 0.9 J/g-K
  • Coefficient of Thermal Expansion: 400 ppm/K
  • Operating Temperature: -67 to 392 °F
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 4 @ 1 MHZ
  • Dissipation Factor: 0.003 @ 1 MHZ
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: Not Tested
  • Shelf Life: 18 Months
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ T635 gel is a highly conformable, pre-cured, single-component compound with 0.7 W/m-K thermal conductivity. The cross-linked gel structure provides superior long term thermal stability and reliable performance. These unique materials result in much lower mechanical stress on delicate components than even the softest gap-filling sheets. They are ideal for filling variable gaps between multiple components and a common heat sink.

Features / Benefits:
• Dispensable
• Fully cured
• Highly conformable at low pressures
• No refrigeration, mixing or filler settling issues in storage
• Single dispensable TIM can eliminate multiple pad part sizes/numbers
• Reworkable

Product Attributes:
• Excellent thermal performance
• Low deflection force required
• Minimal stress on components

Typical Applications:
• Automotive electronic control units (ECUs)
• Engine control
• Transmission control
• Braking/traction control
• Power conversion equipment
• Power supplies and uninterruptible power supplies
• Power semiconductors
• MOSFET arrays with common heat sinks
• Televisions and consumer electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336